FL WLAN 2351
-
Wireless module
1513600
Product details
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) (for indoors only) |
| Overvoltage category | II (IEC 61010-1) |
| Pollution degree | 2 |
| Wireless card | |
| Assembly note | Permanently installed |
| Test section | DC supply + Ethernet/PoE interface to functional ground 2.25 kV DC 1 min |
| Supply: Module electronics | |
| Connection technology | M12 connector |
| Connection method | Push-pull fast connection or screw connection |
| Cross section range AWG | 24 ... 16 |
| Supply voltage | 24 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 48 V DC (PoE) | |
| Supply voltage range | 12 V DC ... 32 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 42.5 V ... 57 V | |
| Supply current | typ. 243 mA (at DC Unom/20°C/typ. data throughput) |
| 134 mA (at PoE 48 V DC/20°C/typ. data rate/no USB) | |
| Current consumption | max. 1001 mA (at DC Umin/Tmax/max. data throughput) |
| max. 284 mA (at PoE Umin/Tmax/max. data throughput/USB) | |
| Antenna | |
| Number | 2 |
| Connection method | permanently installed |
| Note on the connection method | MIMO |
| Gain | 5 dBi |
| Functions | |
| Configuration | Web-based management, automated CLI, REST API |
| Quality of service (QoS) | Yes |
| Wireless licenses | USA, Canada |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| Cyprus (rep.) | |
| Ethernet/PoE (M12) | |
| Number of interfaces | 1 |
| Connection method | M12 connector, X-coded |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (M12 push-pull connectors) |
| USB-C | |
| Bus system | USB 3.0 |
| Number of interfaces | 1 |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 6 GHz |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| ax | |
| Wi-Fi 6 | |
| Transmission power | max. 20 dBm |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 100 (In access point mode) |
| Width | 147 mm |
| Height | 150 mm |
| Depth | 51 mm |
| Note on dimensions | Installed dimensions without connector |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Degree of protection | IP65 |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -20 °C ... 60 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1000 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Test result | Class B |
| Assembly note | Internal antenna |
| Item number | 1513600 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DNN2W4 |
| GTIN | 4063151977122 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-15.0 | 19170501 |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates