FL WLAN 1121
-
Wireless module
1386092
WLAN client, soft AP, Wi-Fi 6, for USA and Canada, internal antennas for single-hole mounting, IP66/68, -30°C ... +60°C, WLAN 802.11a/b/g/n/ac/ax, frequency: 2.4 GHz, 5 GHz, 6 GHz (client mode), connection data: 9 V DC ... 32 V DC, RJ45: http(s), REST API
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Wireless module |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) (for indoors only) |
| Overvoltage category | II (IEC 61010-1) |
| Wireless card | |
| Type | IEEE 802.11 a/b/g/n/ac/ax 2,4 GHz, 5 GHz > 600 MBit/s |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.1 W |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Supply: Module electronics | |
| Connection technology | COMBICON |
| Connection method | Push-in spring connection |
| Note on the connection method | Recommended conductor cross-section: 0.75 mm² |
| Recommended ferrule: connection length 10 mm | |
| Recommended crimping pliers: trapezoidal or square | |
| Designation | 1128752 FMC 1,5/ 3-ST-3,5-RF GY35BD1-3 |
| Number of positions | 3 |
| Cross section range AWG | 24 ... 16 (Copper cables classified for 85°C (UL)) |
| Supply voltage | 24 V DC (SELV) |
| Supply voltage range | 9 V DC ... 32 V DC (PELV/SELV) |
| Supply current | typ. 170 mA (at Unom/ 20°C/ max. data throughput) |
| Current consumption | max. 620 mA (At Umin/Tmax/max. data throughput) |
| 1128752 FMC 1,5/ 3-ST-3,5-RF GY35BD1-3 | |
| Connection method | Push-in spring connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Antenna | |
| Number | 2 |
| Connection method | permanently installed |
| Note on the connection method | MIMO |
| Gain | 5 dBi |
| Functions | |
| Configuration | Web-based management, automated CLI, REST API |
| Quality of service (QoS) | Yes |
| Wireless licenses | USA, Canada |
| Ethernet (RJ45) | |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (RJ45 ports) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| 6 GHz (Client mode only) | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| ac | |
| ax | |
| Wi-Fi 6 | |
| Transmission power | max. 20 dBm (with two antennas) |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n/ac/ax |
| Wireless modules that can be connected | 20 (10 per virtual interface in AP mode) |
| Dimensional drawing |
|
| Width | 62.8 mm |
| Height | 36.5 mm |
| Depth | 113.2 mm |
| Note on dimensions | Outside dimensions |
| Color (Housing) | black (RAL 9005) |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Degree of protection | IP65 (not UL-tested) |
| IP66 (not UL-tested) | |
| IP67 (not UL-tested) | |
| IP68 (not UL-tested) | |
| Note | Degree of protection when installed |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1000 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | FCC/CFR 47, Part 15.107 |
| Test result | Class B |
| Emitted interference | |
| Standards/regulations | FCC/CFR 47, Part 15.109 |
| Test result | Class A |
| Emitted interference | |
| Standards/regulations | ICES-003 Issue 6 section 6.1 |
| Test result | Class B |
| Emitted interference | |
| Standards/regulations | ICES-003 Issue 6 section 6.2 |
| Test result | Class A |
| Mounting type | Single-hole mounting |
| Assembly note | Internal antenna |
| Item number | 1386092 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN2W4 |
| GTIN | 4063151761721 |
| Weight per piece (including packing) | 370.5 g |
| Weight per piece (excluding packing) | 326 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
Compatible products
Your advantages
Wi-Fi 6E (6 GHz client mode)
Wi-Fi 6 (2,4/5 GHz)
Gross data rate up to 2400 Mbps
Fast roaming in cellular applications
Controllable via REST API
Highest safety WPA 2/3
RJ45 with 10/100/1000 Mbps
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates