FL WLAN 1120
-
Wireless module
1386091
WLAN client, soft access point, Wi-Fi 6, with internal antennas (MIMO) for single-hole mounting, IP66/68, -30°C ... +60°C, WLAN 802.11 a, b, g, n, ac, ax,frequency: 2.4 GHz, 5 GHz, connection data: 9 V DC ... 32 V DC, RJ45: for LAN, http/https, CLI, REST API
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Wireless module |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) (for indoors only) |
| Overvoltage category | II (IEC 61010-1) |
| Wireless card | |
| Type | IEEE 802.11 a/b/g/n/ac/ax 2,4 GHz, 5 GHz > 600 MBit/s |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.1 W |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Supply: Module electronics | |
| Connection technology | COMBICON |
| Connection method | Push-in spring connection |
| Note on the connection method | Recommended conductor cross-section: 0.75 mm² |
| Recommended ferrule: connection length 10 mm | |
| Recommended crimping pliers: trapezoidal or square | |
| Designation | 1966101 FMC 1,5/ 3-STF-3,5 |
| Number of positions | 3 |
| Cross section range AWG | 24 ... 16 |
| Supply voltage | 24 V DC (SELV) |
| Supply voltage range | 9 V DC ... 32 V DC (PELV/SELV) |
| Supply current | typ. 170 mA (at Unom/ 20°C/ max. data throughput) |
| Current consumption | max. 620 mA (At Umin/Tmax/max. data throughput) |
| 1966101 FMC 1,5/ 3-STF-3,5 | |
| Connection method | Push-in spring connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Antenna | |
| Number | 2 |
| Connection method | permanently installed |
| Note on the connection method | MIMO |
| Gain | 5 dBi |
| Functions | |
| Configuration | Web-based management, automated CLI, REST API |
| Quality of service (QoS) | Yes |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| Cyprus (rep.) | |
| Japan | |
| China | |
| Singapore | |
| South Korea | |
| Ethernet (RJ45) | |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (RJ45 ports) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| ac | |
| ax | |
| Wi-Fi 6 | |
| Transmission power | max. 20 dBm (with two antennas) |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n/ac/ax |
| Wireless modules that can be connected | 20 (10 per virtual interface in AP mode) |
| Dimensional drawing |
|
| Width | 62.8 mm |
| Height | 36.5 mm |
| Depth | 113.2 mm |
| Note on dimensions | Outside dimensions |
| Color (Housing) | black (RAL 9005) |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| IP68 | |
| Note | Degree of protection when installed |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1000 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Test result | Class B |
| Mounting type | Single-hole mounting |
| Assembly note | Internal antenna |
| Item number | 1386091 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN2W4 |
| GTIN | 4063151762308 |
| Weight per piece (including packing) | 371 g |
| Weight per piece (excluding packing) | 333 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
Compatible products
Your advantages
Wi-Fi 6 (2,4/5 GHz)
Gross data rate up to 2400 Mbps
Fast roaming in cellular applications
Controllable via REST API
Highest safety WPA 2/3
RJ45 with 10/100/1000 Mbps
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates