FL EPA 2
-
Wireless module
1005955
Combined Ethernet wireless module with Bluetooth and Wi-Fi, internal antenna, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Application | Ethernet |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 1.7 W |
| Supply: Module electronics | |
| Connection technology | M12 connector |
| Connection method | M12 connector, A-coded (male) |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | typ. 54 mA (at 24 V DC) |
| Current consumption | max. 190 mA (at 9 V DC) |
| Digital: | |
| Number of inputs | 1 |
| Power supply input | |
| Connection method | M12 connector, A-coded (male) |
| pluggable | yes |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | M12 connector, D-coded (female) |
| Functions | |
| Operating modes | Access point/client adapter for WLAN and Bluetooth |
| Configuration | Web interface, MODE button, AT commands (TCP/IP), SSC |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 | |
| AES | |
| TKIP | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, USA, Canada, additional countries in the e-shop |
| RED (Radio Equipment Directive) | |
| FCC 47 CFR part 15, subpart B | |
| Country support | Belgium |
| Bulgaria | |
| China | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Japan | |
| Canada | |
| Croatia | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| South Korea | |
| Thailand | |
| Czech Republic | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| 10/100 Mbps Ethernet | |
| Number of interfaces | 1 |
| Connection method | M12 connector, D-coded (female) |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Wireless | |
| Designation | Bluetooth / WLAN |
| Antenna connection method | (Internal) |
| Frequency range | 2.402 GHz ... 2.48 GHz (Bluetooth) |
| 2.4095 GHz ... 2.4645 GHz (WLAN) | |
| 5.17 GHz ... 5.25 GHz (WLAN-AP) | |
| 5.17 GHz ... 5.71 GHz (WLAN-Client) | |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | Bluetooth 2.1 + EDR |
| WLAN | |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| Transmission power | max. 16 dBm (Bluetooth: 10 dBm) |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n, Bluetooth 2.1+EDR, Bluetooth LE 4.0 |
| Wireless modules that can be connected | 7 (BT 2.1+EDR, NAP-Mode) |
| Profiles supported | PAN (NAP, PANU) |
| GATT (central) | |
| Width | 67.8 mm |
| Height | 92.7 mm |
| Depth | 33.2 mm |
| Note on dimensions | Without M12 connections |
| Color (Housing) | black (RAL 9005) |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 93 % (non-condensing) |
| Permissible humidity (storage/transport) | non-condensing |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 3g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5 - 8.4 Hz= ±3.5 mm; 8.4 - 40.7 Hz = 1g; 40.7 - 57Hz= ±0.15 mm; 57 - 500 Hz= 2g |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Emitted interference | |
| Standards/regulations | EN 55022 |
| Mounting type | Panel mounting |
| Assembly note | Internal antenna |
| Item number | 1005955 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN2B1 |
| GTIN | 4055626476568 |
| Weight per piece (including packing) | 156 g |
| Weight per piece (excluding packing) | 166 g |
| Customs tariff number | 85176200 |
| Country of origin | LT |
ECLASS
| ECLASS-13.0 | 19170101 |
| ECLASS-15.0 | 19170101 |
ETIM
| ETIM 10.0 | EC000515 |
UNSPSC
| UNSPSC 21.0 | 43201400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4ae8c8ac-962c-4938-8b41-b7138bb0e907 |
| EF3.1 Climate Change | |
| CO2e kg | 9.687 kg CO2e |
Compatible products
-
FL EPA RMS - DIN rail adapter 2701133
-
FL EPA WMS - Mounting adapter 2701134
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
NBC-M12MSD/ 2,0-93E CMC - Network cable 1569391
-
NBC-M12MSD/ 5,0-93E CMC - Network cable 1569401
-
NBC-M12MSD/ 1,0-93E/R4AC - Network cable 1407360
-
NBC-M12MSD/ 2,0-93E/R4AC - Network cable 1407361
-
NBC-M12MSD/ 5,0-93E/R4AC - Network cable 1407362
-
SAC-4P- 2,0-PUR/M12FS - Sensor/actuator cable 1533576
-
SAC-4P- 3,0-PUR/M12FS - Sensor/actuator cable 1668111
-
SAC-4P- 5,0-PUR/M12FS - Sensor/actuator cable 1668124
-
SAC-4P-10,0-PUR/M12FS - Sensor/actuator cable 1683002
Your advantages
Combined wireless module for WLAN and Bluetooth
Protocol-transparent communication on Layer 2
Degree of protection IP65
Integrated antenna
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates