FL BLUETOOTH AP
-
Wireless module
2737999
Factoryline Wireless Bluetooth Access Point, Bluetooth V2.0, 2.4 GHz frequency band, 1 wireless interface, WLAN-BlackChannelList, LEM, country approvals, IP20, COMBICON connection 9 - 30 V DC, RJ45 connection LAN, DSUB9-RS-232, SMA(f) antenna connection
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Type | Bluetooth, 2.4 GHz ... 1 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | 200 mA |
| Current consumption | 200 mA (at 24 V DC) |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | RJ45 jack |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Operating modes | Access point / Ethernet client adapter / (COM server) |
| Configuration | Web-based management |
| Automatic channel selection | FHSS, AFH |
| Security | 128-bit data encryption |
| MAC filter | |
| Authentication | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Israel | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Turkey | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Serial | |
| Connection method | D-SUB 9 plug |
| Protocols supported | RS-232 |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| Wireless standard | Bluetooth 2.0 |
| Transmission power | max. 14 dBm (with automatic control) |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 7 |
| Profiles supported | LAP, PAN, SPP |
| Width | 80 mm |
| Height | 65 mm |
| Depth | 25 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 65 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optional DIN rail mounting |
| Panel mounting | |
| Assembly note | External OMNI antenna, antennas can be exchanged |
| Item number | 2737999 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN2B1 |
| GTIN | 4046356042932 |
| Weight per piece (including packing) | 247.9 g |
| Weight per piece (excluding packing) | 246.5 g |
| Customs tariff number | 85176200 |
| Country of origin | SE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Protocol-transparent communication on Layer 2
WLAN coexistence functions AFH, LEM, black channel listing
Range* of up to 200 m
Integrated special antenna (EPA)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates