The ID-S-RT wireless receiver is part of the Blade Intelligence rotor blade monitoring system for wind turbine generators (WTGs). The Blade Intelligence rotor blade monitoring system allows for recording and detailed analysis of typical measured values for lightning currents, temperature, ice thickness, and bending moments on the rotor of a WTG. It consists of the corresponding sensors, preassembled connecting cables, and a WIL-BI switchgear and controlgear assembly (as the evaluation unit).
ID-S-RT 915
-
Wireless receiver
1061961
Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 915 sensor via 915 MHz frequency band
Product details
| Product type | Wireless element |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Transient surge protection | yes |
| Supply Transmitter | |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Typical current consumption | 41 mA |
| Max. current consumption | 200 mA |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Wireless | |
| Direction | Uni-directional |
| Wireless | |
| Antenna connection method | RSMA (female) |
| Functions | |
| Security | 128-bit data encryption |
| Status display | LED supply voltage, PWR (green) |
| LED periphery error, ERR (red) | |
| LED CAN bus, CAN (yellow) | |
| LED HF data, RF (blue) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 118 mm |
| Depth | 114.5 mm |
| Housing material | PA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | to 3000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Shock | 30g, IEC 60068-2-27 |
| Vibration (operation) | 5g, accordance to IEC 60068-2-6 |
| CE | |
| Identification | CE-compliant |
| Note | Directive 2014/53/EU (RED) |
| Electromagnetic HF field | |
| Frequency range | 902 MHz ... 928 MHz (typical: 913 MHz) |
| Item number | 1061961 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DTH |
| Product key | DTHABA |
| GTIN | 4055626717333 |
| Weight per piece (including packing) | 350 g |
| Weight per piece (excluding packing) | 250 g |
| Customs tariff number | 85176200 |
| Country of origin | AT |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-PIG-EF316-N-RSMA - Coaxial cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
RAD-PIG-RSMA/N-5 - Coaxial cable 2702140
-
RAD-CAB-EF393- 3M - Antenna cable 2867649
-
RAD-CAB-EF393- 5M - Antenna cable 2867652
-
RAD-CAB-EF393-10M - Antenna cable 2867665
-
RAD-CAB-EF393-15M - Antenna cable 2885634
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
CN-LAMBDA/4-2.25-BB - Surge protection device 2801057
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
SD FLASH 2GB ID-S - Program/configuration memory 1081550
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates