PML-W302 (200X100)
-
Warning label
0830468
Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 2
Product details
Product type | Warning label printed |
Area of application | Warning labels |
Warning identification according to ISO 7010 | |
Type | Rectangle |
Marking | |
Number of individual labels | 2 |
Number of individual labels per row | 1 |
Printing | Lightning flash and warning in German |
Identification technology | Office laser printing |
Width | 200 mm |
Height | 100 mm |
Length | 100 mm |
Diameter | 0.00 mm |
RoHS compliant | yes |
Foil strength | 50 µm |
Adhesive | Acrylic |
Color | yellow/black |
Material | PVC |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 90 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 0830468 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | BG2 |
Product key | BG2511 |
Catalog page | Page 325 (C-5-2015) |
GTIN | 4046356717922 |
Weight per piece (including packing) | 23.7 g |
Weight per piece (excluding packing) | 23.7 g |
Customs tariff number | 39199080 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates