MCR-VDC-UI-B-DC
-
Voltage measuring transducers
2811116
MCR voltage measuring transducer, for direct current voltages from 0..(+/-)20 V DC to 0..(+/-)660 V DC, output signal (+/-)10 V/(+/-)20 mA
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Voltage transducer |
| Configuration | INTERBUS |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | INTERBUS |
| Alignment span | ± 20 % |
| Alignment zero | ± 20 % |
| Frequency measuring range | 40 Hz ... 70 Hz |
| Limit frequency (3 dB) | 40 Hz |
| Test voltage input/output | 1.5 kV (50 Hz, 1 min.) |
| Step response (10-90%) | 12 ms |
| Maximum temperature coefficient | < 0.015 %/K |
| Maximum transmission error | < 1 % (of final value) |
| Supply | |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Max. current consumption | < 50 mA |
| Measurement | |
| Description of the input | ± 550 V input |
| Input voltage range | -550 V DC ... 550 V DC |
| Maximum input voltage | ± 660 V DC (ungrounded) |
| ± 100 V DC (to earth) | |
| Input resistance of voltage input | 550 kΩ |
| Impulse form | DC voltage |
| Measurement | |
| Description of the input | ± 370 V input |
| Input voltage range | -370 V DC ... 370 V DC |
| Input resistance of voltage input | 370 kΩ |
| Measurement | |
| Description of the input | ± 250 V input |
| Input voltage range | -250 V DC ... 250 V DC |
| Input resistance of voltage input | 250 kΩ |
| Measurement | |
| Description of the input | ± 170 V input |
| Input voltage range | -170 V DC ... 170 V DC |
| Input resistance of voltage input | 170 kΩ |
| Measurement | |
| Description of the input | ± 120 V input |
| Input voltage range | -120 V DC ... 120 V DC |
| Input resistance of voltage input | 120 kΩ |
| Measurement | |
| Description of the input | ± 80 V input |
| Input voltage range | -80 V DC ... 80 V DC |
| Input resistance of voltage input | 80 kΩ |
| Measurement | |
| Description of the input | ± 54 V input |
| Input voltage range | -54 V DC ... 54 V DC |
| Input resistance of voltage input | 54 kΩ |
| Measurement | |
| Description of the input | ± 36 V input |
| Input voltage range | -36 V DC ... 36 V DC |
| Input resistance of voltage input | 36 kΩ |
| Measurement | |
| Description of the input | ± 24 V input |
| Input voltage range | -24 V DC ... 24 V DC |
| Input resistance of voltage input | 24 kΩ |
| Signal: Voltage output | |
| Voltage output signal | -10 V ... 10 V |
| Max. voltage output signal | ± 15 V |
| Load/output load voltage output | > 10 kΩ |
| Ripple | < 50 mVPP |
| Signal: Current output | |
| Current output signal | -20 mA ... 20 mA |
| Max. current output signal | ± 30 mA |
| Load/output load current output | < 500 Ω |
| Ripple | < 50 mVPP |
| Connection method | Pluggable screw connection |
| Connection technology | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Item number | 2811116 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK4 |
| Product key | CMMB21 |
| GTIN | 4017918125394 |
| Weight per piece (including packing) | 157.2 g |
| Weight per piece (excluding packing) | 155.2 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Adjustable voltage ranges
Bidirectional output signals
3-way isolation
ZERO/SPAN adjustment ±20 %
Tool-free parameterization of measured values
Teach-in configuration of the measured value range
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates