MCR-VAC-UI-O-DC
-
Voltage measuring transducers
2811103
MCR voltage measuring transducer, for alternating current voltages from 0..20 V AC to 0..440 V AC, output signal 0..10 V/0(4)..20 mA
Product details
| Product type | Voltage transducer |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Alignment span | ± 20 % |
| Alignment zero | ± 20 % |
| Rated insulation voltage | 300 V DC |
| Frequency measuring range | 45 Hz ... 400 Hz |
| Maximum power dissipation for nominal condition | 0.8 W |
| Test voltage output/power supply | 1 kV (50 Hz, 1 min.) |
| Test voltage input/output | 3.3 kV (50 Hz, 1 min.) |
| Test voltage input/power supply | 3.3 kV (50 Hz, 1 min.) |
| Step response (10-90%) | 250 ms |
| Temperature coefficient, typical | 0.02 %/K (50/60 Hz) |
| Maximum transmission error | < 1.5 % (of final value) |
| Supply | |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Max. current consumption | < 45 mA |
| Measurement | |
| Description of the input | 0 V - 370 V input |
| Configurable/programmable | Yes |
| Input voltage range | 0 V ... 370 V AC |
| Maximum input voltage | 440 V (ungrounded) |
| 250 V (to earth) | |
| Input resistance of voltage input | 370 kΩ |
| Impulse form | AC voltage |
| Measurement | |
| Description of the input | 0 V - 250 V input |
| Input voltage range | 0 V ... 250 V AC |
| Input resistance of voltage input | 250 kΩ |
| Measurement | |
| Description of the input | 0 V - 170 V input |
| Input voltage range | 0 V ... 170 V AC |
| Input resistance of voltage input | 170 kΩ |
| Measurement | |
| Description of the input | 0 V - 120 V input |
| Input voltage range | 0 V ... 120 V AC |
| Input resistance of voltage input | 120 kΩ |
| Measurement | |
| Description of the input | 0 V - 80 V input |
| Input voltage range | 0 V ... 80 V AC |
| Input resistance of voltage input | 80 kΩ |
| Measurement | |
| Description of the input | 0 V - 54 V input |
| Input voltage range | 0 V ... 54 V AC |
| Input resistance of voltage input | 54 kΩ |
| Measurement | |
| Description of the input | 0 V - 36 V input |
| Input voltage range | 0 V ... 36 V AC |
| Input resistance of voltage input | 36 kΩ |
| Measurement | |
| Description of the input | 0 V - 24 V input |
| Input voltage range | 0 V ... 24 V AC |
| Input resistance of voltage input | 24 kΩ |
| Signal: Voltage output | |
| Voltage output signal | 0 V ... 10 V |
| Max. voltage output signal | 15 V |
| Load/output load voltage output | > 10 kΩ |
| Ripple | < 50 mVPP |
| Signal: Current output | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | 30 mA |
| Load/output load current output | < 500 Ω |
| Ripple | < 50 mVPP |
| Connection method | Pluggable screw connection |
| Connection technology | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (non-condensing) |
| Altitude | < 2000 m |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Item number | 2811103 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK4 |
| Product key | CMMB11 |
| GTIN | 4017918125400 |
| Weight per piece (including packing) | 204.5 g |
| Weight per piece (excluding packing) | 204.5 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121008 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Replacement device MACX MCR-VAC-(PT) 2906239 with 8 measurement ranges from 0 V ... 20 V AC to 0 V ... 660 V AC, output signals: 0 V ... 10 V / 0 (4) mA ... 20 mA
Adjustable voltage ranges
Bidirectional output signals
3-way isolation
ZERO/SPAN adjustment ±20 %
Tool-free parameterization of measured values
Teach-in configuration of the measured value range
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates