Ready-to-install vehicle charging inlet with common connectors from a single source, for charging with direct current (DC), compatible with vehicle charging controller 1722154 CHARX EVC-100, compatible with type 2 CCS vehicle charging connectors (EVSE), for installation in electric vehicles (EV).
CHARX T2HBI12-3AC32DC375-WH4
-
Vehicle charging inlet
1739883
CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, ready for installation, With assembled cable end, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.
Product details
General | A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet. |
Product type | Vehicle charging inlet |
Product family | CHARX connect universal |
Technology | Combined Charging System |
Application | for charging with alternating current (AC) and with direct current (DC) |
for installation in electric vehicles (EV) | |
Type | ready for installation |
With assembled cable end | |
Design | with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands |
with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding | |
corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion | |
Charging standard | AC/DC CCS Typ 2 |
Charging mode | Mode 2, 3, 4 |
Customer variations | On request, separate cable ends with various common connectors, customer-specific cable lengths, or even without color tape markings and specific components possible |
Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
Note on the connection method | Crimp connection, cannot be disconnected |
Insulation resistance | > 200 MΩ |
Coding | 4.7 kΩ (between PE and PP) |
Temperature measurement | DC contacts: 2x PT1000 (DIN EN 60751) |
Temperature monitoring | AC contacts: PTC chain (DIN EN 60738-1) |
Type of charging current | AC 3-phase |
Charging power | 26.6 kW |
Charging current | 32 A AC (3-phase) |
Type of charging current | DC |
Charging power | 325 kW |
Charging current | 325 A DC |
Type of charging current | DC Boost Mode |
Charging power | > 500 kW (Boost Mode, depending on the ambient conditions. For detailed information, see the packing slip in the download area for this item.) |
Charging current | > 500 A |
Power contact | |
Number | 7 (L1, L2, L3, N, PE, DC+, DC-) |
Rated voltage | 480 V AC |
1000 V DC | |
Rated current | 32 A AC |
325 A DC | |
Signal contact | |
Number | 2 (CP, PP) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Temperature sensors (PTC chain) | |
Sensor type | PTC chain |
Standards/regulations | DIN EN 60738-1 |
Attachment point | Sensor for the AC contacts |
Measuring range_resistance | 790.00 Ω ... 1420.00 Ω |
Resistance | max. 1280 Ω ±5 K |
Recommended measured current | ≤ 1 mA (Umax= 16 V DC) |
Ambient temperature | -40 °C ... 130 °C (Operation) |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 2 sensors for the DC contacts |
Locking actuator | |
Locking actuator | 12 V, 4-pos. |
Right position | |
Possible power supply range at the motor | 9 V ... 16 V |
Maximum voltage for locking detection | 12 V |
Typical motor current for locking | 0.25 A |
Reverse current of the motor | max. 1.5 A |
Max. dwell time with reverse current | 1 s |
Recommended adaptation time | 600 ms |
Pause time after entry or exit path | 3 s |
Service life insertion cycles | > 10000 load cycles |
Lock recognition | available |
Mechanical emergency release | available |
Ambient temperature (operation) | -40 °C ... 40 °C |
Vehicle charging inlet | |
Width | 108 mm |
Height | 140.25 mm |
Depth | 128.4 mm |
Bore dimensions | |
Width | 117.65 mm |
Height | 90 mm |
Depth | 117.65 mm |
Color (Housing) | black (9005) |
Color (Mating face) | black (9005) |
Material (Housing) | Plastic |
Material (Contact surface) | Silver |
Cable length | approx. 2 m |
Cable type | Single wires |
Single-core wires for AC | |
Cable length | 2088 mm |
Cable structure | 4 x 6 mm² |
Single wire, material | Silicone |
Single wire, color | OG |
External cable diameter | 14.70 mm ±0.2 mm |
Cable resistance | ≤ 3.2 Ω/km |
Cable end connection | HVA 630 (TE) |
Single-core wires for DC | |
Cable length | 2056 mm |
Cable structure | 2 x 120 mm² |
Single wire, material | Silicone |
Single wire, color | OG |
External cable diameter | 23.00 mm -0.8 mm |
Cable end connection | M8 tubular cable lug (KRFS120-8NS, Elpress) |
Single-core wire for PE | |
Cable length | 2031 mm |
Cable structure | 1 x 25 mm² |
Single wire, material | Silicone |
Single wire, color | GN/YE |
External cable diameter | 8.60 mm ±0.1 mm |
Cable resistance | ≤ 0.743 Ω/km |
Cable end connection | M8 tubular cable lug (KRF25-8NS, Elpress) |
Note on connection | with IPX7 for longitudinal water tightness |
Single-core wires for locking actuator | |
Cable length | 1036 mm |
Cable structure | 4 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Cable end connection | 18p-Cinch |
Single-core wires for PTC temperature sensors | |
Cable length | 1036 mm |
Cable structure | 2 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BN/GY |
BN/YE/GN | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Cable end connection | 18p-Cinch |
Single-core wires for Pt 1000 temperature sensors | |
Cable length | 1036 mm |
Cable structure | 3 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BN |
GN | |
YE | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Cable end connection | 18p-Cinch |
Single-core wires for communication | |
Cable length | 1036 mm |
Cable structure | 2 x 0.5 mm² |
Single wire, material | PVC |
Single wire, color | BK |
WH | |
External cable diameter | 1.60 mm ±0.20 mm |
Cable resistance | ≤ 37.1 Ω/m |
Cable end connection | 18p-Cinch |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 (Vehicle charging inlet) |
Insertion force | < 100 N (Vehicle charging inlet) |
Withdrawal force | < 100 N (Vehicle charging inlet) |
Ambient conditions | |
Degree of protection (Vehicle charging inlet) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
IP67 (Inner area of vehicle charging inlet) | |
Ambient temperature (operation) | -40 °C ... 40 °C (60°C, maximum (current reduction required, observe the DC contact temperature limit value of 90°C)) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 4000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-2 |
IEC 62196-3 |
Mounting type Vehicle charging inlet | Front and rear mounting (0 to 90 degree frontal inclination possible) |
Mounting hole diameter | 6.70 mm (ø) |
Fixing screws | M6 |
Screws included in the scope of delivery | none |
Item number | 1739883 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ##### |
Product key | XWCAID |
GTIN | 4067923304529 |
Weight per piece (excluding packing) | 10,500 g |
ECLASS
ECLASS-13.0 | 27144706 |
ETIM
ETIM 9.0 | EC002898 |