UNIFOX RT-CK 2.5
-
Contact removal tool
1072067
Contact removal tool, for turned CK 2,5... contacts
Product details
| General | for contact inserts HC-BB.../ HC-Q05.../ HC-COM8.../ HC-A 10-E...C / HC-A 16-E...C / HC-K 8/24-E...C / HC-M-06..../ HC-M-08..../HC-M-20... |
| Product type | Universal tools |
| Application | Turned CK 2,5-... contacts |
| Product property | Integrated plastic clip |
| For removing contacts | |
| Special tool steel | |
| Ergonomic shape |
| Width | 26.8 mm |
| Height | 26.8 mm |
| Length | 142 mm |
| Assembly note | The unlocking tool must be introduced in the connection side of the contact insert in the crimp chamber to unlock the crimp contact. |
| Item number | 1072067 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3 |
| Product key | BH3171 |
| GTIN | 4055626760063 |
| Weight per piece (including packing) | 42 g |
| Weight per piece (excluding packing) | 41 g |
| Customs tariff number | 82032000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 21045190 |
| ECLASS-15.0 | 21045192 |
ETIM
| ETIM 10.0 | EC011822 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-2,50ST-S AG - Crimp contact 1663873
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-1,50ST-S AG - Crimp contact 1663860
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,00ST-S AG - Crimp contact 1663857
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,5BU AU - Crimp contact 1674859
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
Your advantages
Ergonomically shaped for greater operating convenience and to prevent injuries
For removing contacts without damage
Special tool steel for permanent use
Integrated plastic clip for safe transport and protection of the tool
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates