QUINT-UPS/24DC/24DC/20/C02 - Uninterruptible power supply
1150036
Product details
Interface
IFS (Interface system data port)
Product type
DC UPS
Housing material
Metal
Item number
1150036
Packing unit
1 pc
Minimum order quantity
100 pc
Sales key
CMU
Product key
CMUQ4Y
GTIN
4063151146474
Weight per piece (including packing)
804.5 g
Weight per piece (excluding packing)
600 g
Customs tariff number
85371091
Country of origin
CN
ETIM
ETIM 8.0
EC000382
UNSPSC
UNSPSC 21.0
39121000
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
7(a), 7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.