QUINT-DC-UPS/24DC/10
-
Uninterruptible power supply
2866226
Uninterruptible power supply 24 V DC/10 A, with integrated 1.3 Ah battery module. In the download area, there is a clearly arranged selection table available with load currents and buffer times, as well as charging times after buffer mode.
Product details
| DC operation | |
| Input voltage | 24 V DC |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Wide-range input | no |
| Input voltage range DC | 22.5 V DC ... 30 V DC |
| Voltage type of supply voltage | DC |
| Buffer period | 1.5 min (10 A) |
| 20 min (2 A) | |
| Current consumption | approx. 0.1 A |
| 0.5 A (charging process) | |
| 10.5 A (max.) | |
| Fixed backup threshold | < 22 V DC |
| Variable connect threshold | (UIN - 1 V)/0.1 s |
| Input fuse | 15 A (slow-blow, internal) |
| Efficiency | > 91 % |
| Nominal output voltage | 24 V DC (Normal operation: Uin- 0.5 V DC, buffer mode: 27.9 to 19.2 V DC) |
| Nominal output current (IN) | 10 A |
| Bridging time | 2 min |
| Short-circuit-proof | yes |
| Output power | 240 W |
| Power dissipation | 20 W |
| 8 W | |
| Connection in parallel | no |
| Connection in series | yes |
| Mains operation | |
| Nominal output voltage | 24 V DC |
| Nominal output current (IN) | 10 A |
| Battery operation | |
| Nominal output voltage | 24 V DC |
| Nominal output current (IN) | 10 A |
| Signal | |
| Output description | Power OK |
| Signal: floating | |
| Output description | Alarm |
| Maximum switching voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 1 A |
| Signal: floating | |
| Output description | Battery Charge |
| Maximum switching voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 1 A |
| Signal: floating | |
| Output description | Battery Mode |
| Maximum switching voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 1 A |
| Nominal capacity | 1.3 Ah |
| Battery module service life | 6 Years (20 °C) |
| Latest startup date (battery only) | 9 Months (20 °C ... 30 °C) |
| 6 Months (30 °C ... 40 °C) | |
| Memory medium | internal, battery 1.3 Ah |
| Network management | Yes |
| Input | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Output | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Types of signaling | LED |
| Operating voltage display | Green LED |
| Signal output | |
| Status display | LED "Power OK" green |
| Note on status display | Power OK: LED permanently lit |
| Signal output: floating | |
| Status display | LED (red) |
| Note on status display | Alarm: LED permanently lit |
| Signal output: floating | |
| Status display | LED flashing yellow |
| Note on status display | Battery charge: LED flashing |
| Signal output: floating | |
| Status display | LED (yellow) |
| Note on status display | Battery mode: LED permanently lit |
| Insulation voltage input/output | 2 kV (routine test) |
| 4 kV (type test) |
| Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
| MTBF (IEC 61709, SN 29500) | > 500000 h |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Width | 100 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 5 mm / 5 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Type of housing | AluNox (AlMg1) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | 0 °C ... 40 °C |
| Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| EN 61558-2-17 | |
| Standard - Safe isolation | DIN VDE 0100-410 |
| Standard - Safety of transformers | EN 61558-2-17 |
| Shipbuilding approval | DNV GL (EMC A), ABS |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| UL/C-UL Listed UL 1604 Class I, Division 2, Groups A, B, C, D | |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Performance level according to ISO 13849 | without |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Item number | 2866226 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMU |
| Product key | CMUPV3 |
| GTIN | 4017918959722 |
| Weight per piece (including packing) | 1,908 g |
| Weight per piece (excluding packing) | 1,800 g |
| Customs tariff number | 85371091 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39121011 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates