The uninterruptible power supplies for industrial AC applications ensure maximum failsafe performance and system availability in the event of voltage failures or fluctuations. The AC UPS delivers a pure sine curve at the output and supplies AC loads with up to 500 VA without interruption. Choose the ideal AC UPS with appropriate battery module for your application.
QUINT4-UPS/1AC/1AC/500VA/USB
-
Uninterruptible power supply
1067327
QUINT AC UPS, IQ Technology, DIN rail mounting, input: 120 V AC / 230 V AC, output: 120 V AC / 230 V AC / 500 VA. output: 120 V AC / 500 VA. output: 230 V AC / 500 VA.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Input voltage | 120 V AC |
| 230 V AC | |
| Input voltage range | 90 V AC ... 264 V AC |
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Typical national grid voltage | 120 V AC |
| Voltage type of supply voltage | AC |
| Frequency range (fN) | 45 Hz ... 65 Hz |
| Permissible backup fuse | max. 25 A |
| Current consumption | 6.9 A (100 V AC) |
| 2.86 A (240 V AC) | |
| 19 A (24 V DC) |
| Efficiency | > 97 % (100 % load, with charged energy storage) |
| ~ 87 % (100 % load ) | |
| Apparent power | 500 VA |
| Real power | 400 W |
| Power factor (cos phi) | 0.8 |
| Crest factor | 2.8 |
| Switch-over time | < 10 ms |
| UPS classification | VFD-SS-311 |
| Connection in parallel | no |
| Connection in series | no |
| Overload capability Mains operation | in accordance with internal fuse |
| Overload capability Battery operation | 105 % (permanent) |
| 120 % ... 150 % (20 s / 5 s, then shutdown) | |
| Mains operation | |
| Output voltage | 120 V AC |
| 230 V AC | |
| Nominal output current (IN) | 4.17 A (120 V AC) |
| 2.17 A (230 V AC) | |
| Maximum no-load power dissipation | typ. 9 W (120 V AC) |
| typ. 10 W (230 V AC) | |
| Power loss nominal load max. | typ. 10 W (120 V AC) |
| typ. 11 W (230 V AC) | |
| Nominal output frequency | 60 Hz ±5 Hz |
| 50 Hz ±5 Hz | |
| Output fuse | 10 A 400 V gRL |
| Battery operation | |
| Output voltage | 120 V AC ±2 % |
| 230 V AC ±2 % | |
| Form of output voltage | Pure sine |
| Maximum no-load power dissipation | approx. 23 W (120 V AC) |
| approx. 24 W (230 V AC) | |
| Power loss nominal load max. | approx. 57 W (120 V AC) |
| approx. 54 W (230 V AC) | |
| Nominal output frequency | 60 Hz |
| 50 Hz | |
| ±5 % (grid-guided) | |
| ±0.5 % (self-guided) | |
| Total harmonic distortion factor (THD) | < 3 % (linear load) |
| < 8 % (non-linear load) | |
| Electronic current limitation | > 2,5 x IN (> 200 ms) |
| Input | |
| Input voltage | 24 V DC |
| Deep discharge protection | 20 V DC ... 24 V DC (can be parameterized) |
| Nominal capacity range | 3.4 Ah ... 200 Ah (5x 40 Ah) |
| Charging current | max. 5 A |
| End-of-charge voltage | 24 V DC ... 31 V DC (temperature compensated) |
| General | |
| Battery technology | VRLA, VRLA-WTR, LI-ION (see section: Ordering data) |
| Charge characteristic curve | IU0U |
| Permissible backup fuse | 50 A |
| Input | |
| Position | 1.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 4 mm² |
| AWG | 30 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Output | |
| Position | 2.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 4 mm² |
| AWG | 30 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Signal | |
| Position | 3.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 1.5 mm² |
| AWG | 30 ... 12 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Battery | |
| Position | 4.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 4 mm² |
| AWG | 30 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Interface | USB (Modbus/RTU) |
| Number of interfaces | 1 |
| Connection method | MINI-USB Type B |
| Connection marking | 5.1 |
| Locking | Screw |
| Transmission physics | USB 2.0 |
| Maximum cable length | 3 m |
| Electrical isolation | yes |
| Signal input Bat.-Start | |
| Signalization designation | Bat.-Start |
| Position | 3.x |
| Position marking | 3.6 (Bat.-Start 230 V), 3.7 (Bat.-Start 120 V) |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
| Signal input Remote | |
| Signalization designation | Remote |
| Position | 3.x |
| Position marking | 3.8 (Remote) |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Signal output Alarm | |
| Position | 3.x |
| Signalization designation | Alarm |
| Position marking | 3.1 (Alarm) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | red |
| Signal output Battery Mode | |
| Position | 3.x |
| Signalization designation | Bat.-Mode |
| Position marking | 3.2 (Bat.-Mode) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | yellow |
| Signal output AC OK | |
| Position | 3.x |
| Signalization designation | AC OK |
| Position marking | 3.3 (AC OK) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | green |
| Signal output Ready | |
| Position | 3.x |
| Signalization designation | Ready |
| Position marking | 3.4 (Ready) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 A |
| LED status indicator | green |
| Signal output P > PN | |
| Position | 3.x |
| Signalization designation | P>Pn |
| Position marking | 3.5 (P>Pn) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal ground SGnd | |
| Connection labeling | 3.9 |
| Function | Signal ground |
| Reference potential | For signal inputs and signal outputs |
| Number of phases | 1 |
| Product family | QUINT AC UPS |
| MTBF (IEC 61709, SN 29500) | 445469 h (40 °C) |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category | II |
| Pollution degree | 3 (≤ 130 V AC) |
| 2 (> 200 V AC) | |
| Item dimensions | |
| Width | 180 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 50 °C: 2,5 % / K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 3000 m (> 2000 m: 0,6 % / 100 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 20g in all directions (EN 60068-2-27) |
| Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
| Uninterruptible power supply systems | |
| Standard designation | Uninterruptible power supply systems |
| Standards/specifications | EN 62040-1 |
| UL | |
| Identification | UL/C-UL Recognized UL 1778 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Noise emission in accordance with EN 62040-2 |
| Noise immunity | Immunity in accordance with EN 62040-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| ± 2 kV | |
| Output | ± 2 kV |
| Signal | ± 2 kV |
| ± 2 kV (USB) | |
| Comments | Criterion A (B for USB) |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Signal | 1 kV (asymmetrical) |
| Comments | Criterion A |
| Input/Output | ± 1 kV (symmetrical) |
| ± 2 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Signal | 1 kV (asymmetrical) |
| Comments | Criterion A |
| Power frequency magnetic field | |
| Standards/regulations | EN 61000-4-8 |
| Frequency | 50 Hz |
| Signal | 30 A/m |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1067327 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMU |
| Product key | CMUI15 |
| GTIN | 4055626736082 |
| Weight per piece (including packing) | 3,062 g |
| Weight per piece (excluding packing) | 2,724 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| Lead (CAS: 7439-92-1) | |
| SCIP | f227974b-e780-4747-843e-676d1b6d6151 |
| EF3.1 Climate Change | |
| CO2e kg | 116.593 kg CO2e |
Compatible products
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
-
UPS-BAT/LI-ION/24DC/120WH - Battery module 2320351
-
UPS-BAT/LI-ION/24DC/924WH - Battery module 2908232
-
MINI-SCREW-USB-DATACABLE - Data cable 2908217
-
FUSE 10A/400V GRL - Fuse 2908358
-
UWA 130 - Mounting adapter 2901664
-
UWA 182/52 - Mounting adapter 2938235
-
PLT-SEC-T3-120-FM-UT - Type 3 surge protection device 2907918
-
PLT-SEC-T3-230-FM-UT - Type 3 surge protection device 2907919
-
POWER MANAGEMENT SUITE - Configuration software 1252232
Your advantages
Smooth transition, thanks to the pure sine curve: the sine generated in battery operation is synchronous with the mains previously used for supply
Universal use thanks to modular combination of UPS module and battery module (VRLA and WTR)
USB interface for connection to higher-level controllers such as industrial PCs
Startup from the energy storage system possible, even without mains input
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates