PLT-SEC-T3-60-FM
-
Type 3 surge protection device
2905225
Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.
Product details
Product type | Device protection |
Product family | SEC Family |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Operating voltage | 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 3 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 74.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20% GF |
PA 6.6-FR | |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
PA 6.6-FR |
Mode of protection | L-N |
L-PE | |
N-PE | |
(L+) - (L-) | |
(L+/L-) - PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 60 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 100 V AC |
80 V DC | |
Rated load current IL | 26 A (30 °C) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 75 mVA (at UREF) |
≤ 150 mVA (at UC) | |
Reference test voltage UREF | 66 V AC |
Nominal discharge current In (8/20) µs | 2 kA |
Combination wave UOC | 4 kV |
Voltage protection level Up (L-N) | ≤ 0.48 kV |
Voltage protection level Up (L-PE) | ≤ 0.9 kV |
Voltage protection level Up (N-PE) | ≤ 0.9 kV |
TOV behavior at UT (L-N) | 120 V AC (5 s / withstand mode) |
120 V AC (120 min / withstand mode) | |
TOV behavior at UT (L-PE) | 120 V AC (5 s / withstand mode) |
120 V AC (120 min / withstand mode) | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Short-circuit current rating ISCCR | 1.5 kA AC |
1 kA DC | |
Max. backup fuse with branch wiring | not required |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 Hz ... 150 Hz / 20 cycles/axis / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 100 V AC |
80 V DC | |
Nominal discharge current In | 3 kA |
Mode of protection | L-N |
L-G | |
N-G | |
(L+) - (L-) | |
(L+) - G | |
(L-) - G | |
Nominal voltage | 60 V DC |
Rated load current IL | 25 A |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 540 V |
Measured limiting voltage MLV (L-G) | 830 V |
Measured limiting voltage MLV (N-G) | 830 V |
Measured limiting voltage MLV (L+) - (L-) | 540 V |
Measured limiting voltage MLV (L+) - G | 830 V |
Measured limiting voltage MLV (L-) - G | 830 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 5 lbf-in. ... 7 lbf-in. |
Conductor cross-section AWG | 14 ... 12 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2905225 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL14A1 |
GTIN | 4046356939683 |
Weight per piece (including packing) | 90.2 g |
Weight per piece (excluding packing) | 73.33 g |
Customs tariff number | 85363030 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates