VAL-SPP-T2-1500DC-PV-2+V-UT-R
-
Type 2 surge arrester
1466775
Surge arrester, in accordance with type 2/Class II, for 2-pos. insulated and grounded 1500 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Product details
| General | |
| Note | Depending on the installation height, additional minimum lateral distances to grounded, conductive surfaces may need to be observed. See the table in the download area under the item Packing slip in the installation notes. |
| Product family | VAL-SPP |
| IEC test classification | PV II |
| PV T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Max. required back-up fuse | 1 A (gG) |
| AC operating voltage | 5 V AC ... 250 V AC (≤2000 m (amsl)) |
| 5 V AC ... 150 V AC (≤ 5000 m (amsl)) | |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating voltage | 30 V DC (≤ 5000 m (amsl)) |
| DC operating current | 1 A DC |
| DC operating voltage | 125 V DC (≤ 5000 m (amsl)) |
| DC operating current | 200 mA DC |
| Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 2.5 Nm ... 3 Nm |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section rigid | 1.5 mm² ... 25 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 15 ... 4 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 6 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Remote fault indicator contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Dimensional drawing |
|
| Width | 53.4 mm |
| Height | 96.6 mm |
| Depth | 71.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 3 Div. |
| Color | gray (RAL 7042) |
| light gray (RAL 7035) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20 % GF |
| PBT | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | (DC+) - (DC-) |
| (DC+) - PE | |
| (DC-) - PE | |
| Protective conductor current IPE | ≤ 350 µA AC |
| ≤ 100 µA DC | |
| Standby power consumption PC | ≤ 180 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 5.7 kV |
| Residual voltage Ures | ≤ 5.7 kV (at In) |
| ≤ 5 kV (at 10 kA) | |
| ≤ 4.8 kV (at 5 kA) | |
| ≤ 4.5 kV (at 3 kA) | |
| Response time tA | ≤ 25 ns |
| PV protective circuit | |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 1800 V DC |
| Short-circuit current rating ISCPV | 15000 A |
| Open-circuit voltage UOCSTC | 1500 V DC |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 MΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 20 kA |
| Continuous operating current ICPV | ≤ 100 µA DC |
| Maximum continuous operating voltage UCPV | 1800 V DC |
| Short-circuit current rating ISCPV | 15000 A |
| Residual voltage Ures | ≤ 5.7 kV (at In) |
| ≤ 5 kV (at 10 kA) | |
| ≤ 4.8 kV (at 5 kA) | |
| ≤ 4.5 kV (at 3 kA) | |
| Protective conductor current IPE | ≤ 350 µA AC |
| ≤ 100 µA DC | |
| Voltage protection level Up | ≤ 5.7 kV |
| Standby power consumption PC | ≤ 180 mVA |
| Ambient conditions | |
| Degree of protection | IP20C (Installed) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Altitude | ≤ 4000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (5-500 Hz/2.5 h/XYZ) |
| Standards/specifications | EN 61643-31 |
| Note | 2019 |
| Standards/specifications | IEC 61643-31 |
| Note | 2018 |
| Mounting type | DIN rail: 35 mm |
| Item number | 1466775 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1389 |
| GTIN | 4063151861933 |
| Weight per piece (including packing) | 353.8 g |
| Weight per piece (excluding packing) | 326.9 g |
| Customs tariff number | 85354000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171402 |
| ECLASS-15.0 | 27171402 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe installation with forward-thinking handling and safety features
Reliable system protection with maximum performance and endurance
Can be used in a wide range of applications due to the optimized design and broad portfolio
Simple planning due to comprehensive digital data and selectors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates