VAL-SPP-T2-1000DC-PV-2+V-UT-R
-
Type 2 surge arrester
1466773
Surge arrester, in accordance with type 2/Class II, for 2-pos. insulated and grounded 1000 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Product details
| Product type | PV arrester |
| Product family | VAL-SPP |
| IEC test classification | PV II |
| PV T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Max. required back-up fuse | 1 A (gG) |
| AC operating voltage | 5 V AC ... 250 V AC (≤2000 m (amsl)) |
| 5 V AC ... 150 V AC (≤ 5000 m (amsl)) | |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating voltage | 30 V DC (≤ 5000 m (amsl)) |
| DC operating current | 1 A DC |
| DC operating voltage | 125 V DC (≤ 5000 m (amsl)) |
| DC operating current | 200 mA DC |
| Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 2.5 Nm ... 3 Nm |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section rigid | 1.5 mm² ... 25 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 15 ... 4 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 6 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 1.5 mm² ... 16 mm² |
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Remote fault indicator contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Dimensional drawing |
|
| Width | 53.4 mm |
| Height | 96.6 mm |
| Depth | 71.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 3 Div. |
| Color | gray (RAL 7042) |
| light gray (RAL 7035) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20 % GF |
| PBT | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | (DC+) - (DC-) |
| (DC+) - PE | |
| (DC-) - PE | |
| Protective conductor current IPE | ≤ 350 µA AC |
| ≤ 100 µA DC | |
| Standby power consumption PC | ≤ 120 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 4.2 kV |
| Residual voltage Ures | ≤ 4.2 kV (at In) |
| ≤ 3.6 kV (at 10 kA) | |
| ≤ 3.2 kV (at 5 kA) | |
| ≤ 3 kV (at 3 kA) | |
| Response time tA | ≤ 25 ns |
| PV protective circuit | |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 1200 V DC |
| Short-circuit current rating ISCPV | 15000 A |
| Open-circuit voltage UOCSTC | 1000 V DC |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 MΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 20 kA |
| Continuous operating current ICPV | ≤ 100 µA DC |
| Maximum continuous operating voltage UCPV | 1200 V DC |
| Short-circuit current rating ISCPV | 15000 A |
| Residual voltage Ures | ≤ 4.2 kV (at In) |
| ≤ 3.6 kV (at 10 kA) | |
| ≤ 3.2 kV (at 5 kA) | |
| ≤ 3 kV (at 3 kA) | |
| Protective conductor current IPE | ≤ 350 µA AC |
| ≤ 100 µA DC | |
| Voltage protection level Up | ≤ 4.2 kV |
| Standby power consumption PC | ≤ 120 mVA |
| Ambient conditions | |
| Degree of protection | IP20C (Installed) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Altitude | ≤ 5000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (5-500 Hz/2.5 h/XYZ) |
| Standards/specifications | EN 61643-31 |
| Note | 2019 |
| Standards/specifications | IEC 61643-31 |
| Note | 2018 |
| Mounting type | DIN rail: 35 mm |
| Item number | 1466773 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1389 |
| GTIN | 4063151861568 |
| Weight per piece (including packing) | 338.5 g |
| Weight per piece (excluding packing) | 309.8 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171402 |
| ECLASS-15.0 | 27171402 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe installation with forward-thinking handling and safety features
Reliable system protection with maximum performance and endurance
Can be used in a wide range of applications due to the optimized design and broad portfolio
Simple planning due to comprehensive digital data and selectors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates