SF-ASD 16 SET
-
Battery-powered screwdriver set
1200295
Cordless screwdriver in case, incl. battery, charging device 100 ... 240 V, 2 bits, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal fast connection.
Product details
| Environmental Product Compliance | |
| California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
| Product type | Torque tool |
| Type of packaging | Case |
| Battery-operated voltage | 3.6 V |
| Battery charging | 60 min |
| Insulation characteristics | |
| Protection class | II |
| Power consumption | 10.8 W |
| Nominal voltage UN | 3.6 V DC |
| 3.6 V DC | |
| Battery | |
| Battery charging | 60.00 min |
| Battery-operated voltage | 3.60 V DC |
| Battery capacity | 3.00 Ah |
| Torque range | 0.2 Nm ... 4.3 Nm |
| Output | 6,3 mm |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 172 mm |
| Length | 266 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 40 °C |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C |
| Permissible humidity (operation) | 95 % (<) |
| Item number | 1200295 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3 |
| Product key | BH3243 |
| GTIN | 4055626666433 |
| Weight per piece (including packing) | 1,850 g |
| Weight per piece (excluding packing) | 1,750 g |
| Customs tariff number | 84672920 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 21050890 |
| ECLASS-15.0 | 21050890 |
ETIM
| ETIM 10.0 | EC001395 |
UNSPSC
| UNSPSC 21.0 | 27111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-5
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 33.17 kg CO2e |
Compatible products
-
SF-ASD 16/CHARGER - Charger 1200296
-
SF-ASD 16/ACCU - Battery module 1763816
-
SF-BIT-HEX 2,5-50 - Screw insert 1212646
-
SF-BIT-HEX 2,5-89 S - Screw insert 1200301
-
SF-BIT-HEX 2-50 - Screw insert 1212645
-
SF-BIT-HEX 2-89 S - Screw insert 1200300
-
SF-BIT-HEX 3-50 - Screw insert 1212647
-
SF-BIT-HEX 4-50 - Screw insert 1212648
-
SF-BIT-HEX 4-89 S - Screw insert 1200302
-
SF-BIT-HEX 5-50 - Screw insert 1212649
-
SF-BIT-HEX 5-89 S - Screw insert 1200303
-
SF-BIT-HEX 6-50 - Screw insert 1212650
-
SF-BIT-HEX 8-50 - Screw insert 1212651
-
SF-BIT-PH 1-50 - Screw insert 1212579
-
SF-BIT-PH 2-50 - Screw insert 1212580
-
SF-BIT-PH 3-50 - Screw insert 1212581
-
SF-BIT-PH 1-70 - Screw insert 1212582
-
SF-BIT-PH 2-70 - Screw insert 1212583
-
SF-BIT-PH 3-70 - Screw insert 1212584
-
SF-BIT-PHSL 1-70 - Screw insert 1212479
-
SF-BIT-PHSL 2-70 - Screw insert 1212601
-
SF-BIT-PZ 1-50 - Screw insert 1212591
-
SF-BIT-PZ 2-50 - Screw insert 1212592
-
SF-BIT-PZ 3-50 - Screw insert 1212593
-
SF-BIT-PZ 1-70 - Screw insert 1212594
-
SF-BIT-PZ 2-70 - Screw insert 1212595
-
SF-BIT-PZ 3-70 - Screw insert 1212596
-
SF-BIT-PZSL 1-70 - Screw insert 1212603
-
SF-BIT-PZSL 2-70 - Screw insert 1212604
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-BIT-SL 0,5X3,0-50 - Screw insert 1212566
-
SF-BIT-SL 0,5X3,0-70 - Screw insert 1212567
-
SF-BIT-SL 0,6X3,5-50 - Screw insert 1212568
-
SF-BIT-SL 0,6X3,5-70 - Screw insert 1212569
-
SF-BIT-SL 0,8X4,0-50 - Screw insert 1212571
-
SF-BIT-SL 0,8X4,0-70 - Screw insert 1212572
-
SF-BIT-SL 1,0X5,5-50 - Screw insert 1212574
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
SF-BIT-SL 1,0X5,5-70 - Screw insert 1212575
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SLS 0,6X3,5-50 - Screw insert 1212605
-
SF-BIT-SLS 0,9X6,5-50 - Screw insert 1212606
-
SF-BIT-TX 10-50 - Screw insert 1212573
-
SF-BIT-TX 15-50 - Screw insert 1212576
-
SF-BIT-TX 20-50 - Screw insert 1212578
-
SF-BIT-TX 25-50 - Screw insert 1212585
-
SF-BIT-TX 30-50 - Screw insert 1212586
-
SF-BIT-TX 40-50 - Screw insert 1200161
-
SF-BIT-TX 8-50 - Screw insert 1212570
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-UBH - Adapter insert 1212590
-
SF-ASD 16 - Cordless screwdriver 1200294
-
SF-ASD 16/CHARGER - Charger 1200296
-
SF-ASD 16/ACCU - Battery module 1763816
Your advantages
Cordless screwdriver with two-speed gearbox, forward/reverse running and 16-stage clutch with drilling speed of up to 450 rpm
Adjustable from 0.2 ... 4.3 Nm
Comfortable one-handed operation in a straight or angled position
Compact design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates