Tool set, equipped
TOOL-KIT SOLAR
-
Tool set
1212071
Tool case, equipped with: crimping pliers, pressing dies for MC3, MC4 and SOLARLOK connectors, stripping tool for commercially available solar cables, stripping tool for SUNCLIX, VDE cable cutter, VDE screwdriver: PH1, PH2, 0.6x3.5 and 0.8x4.0 slots.
Product details
-
-
CRIMPFOX-M SR 6-1/DIE - Crimp insert 1212471
-
CRIMPFOX-M SR 6-2/DIE - Crimp insert 1212472
-
CRIMPFOX-M SR 6-3/DIE - Crimp insert 1212473
-
WIREFOX-D SR 6 - Stripping tool 1212507
-
WIREFOX-D SR 6-1 - Stripping tool 1212511
-
CUTFOX 16 VDE - Cable-cutting tool 1212126
-
SZK PH1 VDE - Screwdriver 1205150
-
SZK PH2 VDE - Screwdriver 1205163
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
SF-SL 0,8X4,0-100 S-VDE - Screwdriver 1212588
-
TOOL-KIT STANDARD EMPTY - Toolbag, unequipped 1212423
Environmental Product Compliance | |
California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
Product type | Tool set |
Type of packaging | Bag |
Width | 65 mm |
Height | 315 mm |
Length | 165 mm |
Color | black (RAL 9005) |
Item number | 1212071 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH3 |
Product key | BH3521 |
Catalog page | Page 467 (C-3-2019) |
GTIN | 4046356454087 |
Weight per piece (including packing) | 1,940 g |
Weight per piece (excluding packing) | 1,570.881 g |
Customs tariff number | 82060000 |
Country of origin | SE |
ECLASS
ECLASS-13.0 | 21045003 |
ETIM
ETIM 9.0 | EC000149 |
UNSPSC
UNSPSC 21.0 | 27113200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates