ETD-BL-1T-OFF-CC- 10S-PT
-
Timer relay
2901485
Timer relay with switch-off delay (with control contact) and an adjustable time range (0.1 s - 10 s), with push-in connection
Product details
| Product type | Timer relay |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
| Rated insulation voltage | 300 V AC |
| Rated surge voltage | 6 kV |
| Input voltage range | 24 V DC (19.2 V DC ...30 V DC) |
| Nominal current typ. | 15 mA (Relay ON) |
| 7 mA (Relay OFF) | |
| Function | OFF-CC: Off delay with control contact |
| Setting range time | 0.1 s ... 10 s |
| Setting accuracy | ≤ 2.5 % (of scale end value) |
| Repeat accuracy | ≤ 0.5 % (From the measuring range final value) |
| Control | |
| Connection name | Non-floating, terminals A1-B1 |
| Control pulse length | min. 50 ms |
| Switching | |
| Contact switching type | 1 floating changeover contact |
| Output fuse | 6.3 A (fast-blow) |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Status display | Green LED (POWER) |
| Yellow LED (relay active) |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 86 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA, self-extinguishing |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -25 °C ... 80 °C |
| Permissible humidity (operation) | 15 % ... 85 % |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| ATEX | |
| Identification | II 3 G Ex nAC II T4 X |
| UL, USA/Canada | |
| Identification | UL/C-UL Listed UL 508 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2901485 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK4 |
| Product key | DK66ZZ |
| GTIN | 4046356599634 |
| Weight per piece (including packing) | 64.9 g |
| Weight per piece (excluding packing) | 31.34 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ETIM
| ETIM 9.0 | EC001439 |
UNSPSC
| UNSPSC 21.0 | 39122329 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates