The THERMOFOX handheld printer is ideally suited to fast marking on site. The thermal transfer printer is robust, easy to use, and offers versatile functions. It processes continuous media for terminal blocks, cables and conductors, equipment marking, and plant marking.
THERMOFOX
-
Thermal transfer printer
0803984
Portable thermal transfer printer for roll material
Product details
| Environmental Product Compliance | |
| California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
| Product type | Marking system |
| Marking | |
| Identification technology | Thermal transfer |
| Device properties | |
| Print width | 24 mm |
| Print resolution | 203 dpi |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Width | 98 mm |
| Height | 69 mm |
| Length | 230 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 40 °C |
| Item number | 0803984 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG1 |
| Product key | BG1221 |
| GTIN | 4055626212586 |
| Weight per piece (including packing) | 835.96 g |
| Weight per piece (excluding packing) | 669.8 g |
| Customs tariff number | 84433210 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 43212108 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK GO.K BAG - Transport bag 0805003
-
THERMOMARK GO.K BELT CLIP - Fastening clip 0805004
-
THERMOMARK GO.K MAGNET HOLDER - Mounting unit 0805008
-
THERMOMARK GO ACCU - Battery 0805009
-
THERMOMARK GO ADAPTER - Power supply unit 0805010
-
THERMOMARK GO CHARGER - Charging tray 0805012
-
THERMOMARK GO CASE - Case 1229456
-
MM-EMLF (EX18)R C1 GN/WH - Label, highly flexible 0803953
-
MM-EMLF (EX24)R C1 GN/WH - Label, highly flexible 0803954
-
MM-EMLF (EX10)R C1 OG/BK - Label, highly flexible 0803955
-
MM-EMLF (EX12)R C1 OG/BK - Label, highly flexible 0803956
-
MM-EMLF (EX18)R C1 OG/BK - Label, highly flexible 0803957
-
MM-EMLF (EX24)R C1 OG/BK - Label, highly flexible 0803958
-
MM-EMLF (EX10)R C1 RD/WH - Label, highly flexible 0803959
-
MM-WMS 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803923
-
MM-WMS 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803924
-
MM-WMS 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803925
-
MM-WMS 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803926
-
MM-WMS-2 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803927
-
MM-WMS-2 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803928
-
MM-WMS-2 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803929
-
MM-WMS-2 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803930
-
MM-WML 3 (EX10)R C1 WH/BK - Cable marker label 0803931
-
MM-WML 5 (EX10)R C1 WH/BK - Cable marker label 0803932
-
MM-EMLC (EX10)R C1 WH/BK - Fabric label 0803933
-
MM-EMLC (EX12)R C1 WH/BK - Fabric label 0803934
-
MM-EMLC (EX18)R C1 WH/BK - Fabric label 0803936
-
MM-EMLF (EX10)R C1 WH/BK - Label, highly flexible 0803937
-
MM-EMLF (EX12)R C1 WH/BK - Label, highly flexible 0803938
-
MM-EMLF (EX18)R C1 WH/BK - Label, highly flexible 0803939
-
MM-EMLF (EX24)R C1 WH/BK - Label, highly flexible 0803940
-
MM-EMLF (EX10)R C1 YE/BK - Label, highly flexible 0803941
-
MM-EMLF (EX12)R C1 YE/BK - Label, highly flexible 0803942
-
MM-EMLF (EX18)R C1 YE/BK - Label, highly flexible 0803943
-
MM-EMLF (EX24)R C1 YE/BK - Label, highly flexible 0803944
-
MM-EMLF (EX10)R C1 BU/WH - Label, highly flexible 0803945
-
MM-EMLF (EX12)R C1 BU/WH - Label, highly flexible 0803946
-
MM-EMLF (EX18)R C1 BU/WH - Label, highly flexible 0803947
-
MM-EMLF (EX24)R C1 BU/WH - Label, highly flexible 0803949
-
MM-EMLF (EX10)R C1 GN/WH - Label, highly flexible 0803950
-
MM-EMLF (EX12)R C1 GN/WH - Label, highly flexible 0803952
-
MM-EMLF (EX12)R C1 RD/WH - Label, highly flexible 0803960
-
MM-EMLF (EX18)R C1 RD/WH - Label, highly flexible 0803961
-
MM-EMLF (EX24)R C1 RD/WH - Label, highly flexible 0803962
-
MM-EMT (EX6)R C1 WH/BK - Insert label 0803963
-
MM-EMT (EX8)R C1 WH/BK - Insert label 0803965
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
MM-EMT (EX17)R C1 WH/BK - Insert label 0803967
-
MM-EMT (EX18)R C1 WH/BK - Insert label 0803968
-
MM-EMT (EX23)R C1 WH/BK - Insert label 0803969
-
MM-EML (EX10)R C1 WH/BK - Label 0803970
-
MM-EML (EX12)R C1 WH/BK - Label 0803971
-
MM-EML (EX18)R C1 WH/BK - Label 0803972
-
MM-EML (EX24)R C1 WH/BK - Label 0803973
-
MM-EML (EX10)R C1 SR/BK - Label 0803974
-
MM-EML (EX12)R C1 SR/BK - Label 0803975
-
MM-EML (EX18)R C1 SR/BK - Label 0803976
-
MM-EML (EX24)R C1 SR/BK - Label 0803978
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
MM-TML (EX9,5)R C1 TR/BK - Label 0803981
-
MM-TMT (EX6,35)R C1 WH/BK - Label 0803982
-
MM-TMT (EX9,5)R C1 WH/BK - Label 0803983
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Maintenance-free operation with proven thermal transfer printer technology
Printing of self-adhesive, non-sticky labels and shrink sleeves
The THERMOFOX prints materials in cassette format, which contain the material to be marked and the appropriate ink ribbon.
8 different barcodes and over 300 symbols can be integrated.
Intuitive user guidance thanks to a well-structured menu and direct input keys
Easy to control with the PROJECT COMPLETE software
Alternative control via the CLIP PROJECT software
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates