THERMOFOX SET CN
-
Thermal transfer printer set
0803987
Portable thermal transfer printer for materials off the roll, with accessories (adapter, battery, USB cable, MM-EMLF (18XE) WH/BK, EMLC (18xE) WH/BK materials) in hard-shell case, version with Chinese firmware and Chinese keypad
Product details
| Product type | Marking system |
| Marking | |
| Identification technology | Thermal transfer |
| Device properties | |
| Print width | 24 mm |
| Print resolution | 300 dpi |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Width | 98 mm |
| Height | 69 mm |
| Length | 230 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 40 °C |
| Item number | 0803987 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG1 |
| Product key | BG1222 |
| GTIN | 4055626212616 |
| Weight per piece (including packing) | 1,100 g |
| Weight per piece (excluding packing) | 1,056.8 g |
| Customs tariff number | 84433210 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 43212100 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK GO.K BAG - Transport bag 0805003
-
THERMOMARK GO.K BELT CLIP - Fastening clip 0805004
-
THERMOMARK GO.K MAGNET HOLDER - Mounting unit 0805008
-
THERMOMARK GO ACCU - Battery 0805009
-
THERMOMARK GO ADAPTER - Power supply unit 0805010
-
THERMOMARK GO CHARGER - Charging tray 0805012
-
THERMOMARK GO CASE - Case 1229456
-
MM-EMLF (EX18)R C1 GN/WH - Label, highly flexible 0803953
-
MM-EMLF (EX24)R C1 GN/WH - Label, highly flexible 0803954
-
MM-EMLF (EX10)R C1 OG/BK - Label, highly flexible 0803955
-
MM-EMLF (EX12)R C1 OG/BK - Label, highly flexible 0803956
-
MM-EMLF (EX18)R C1 OG/BK - Label, highly flexible 0803957
-
MM-EMLF (EX24)R C1 OG/BK - Label, highly flexible 0803958
-
MM-EMLF (EX10)R C1 RD/WH - Label, highly flexible 0803959
-
MM-WMS 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803923
-
MM-WMS 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803924
-
MM-WMS 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803925
-
MM-WMS 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803926
-
MM-WMS-2 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803927
-
MM-WMS-2 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803928
-
MM-WMS-2 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803929
-
MM-WMS-2 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803930
-
MM-WML 3 (EX10)R C1 WH/BK - Cable marker label 0803931
-
MM-WML 5 (EX10)R C1 WH/BK - Cable marker label 0803932
-
MM-EMLC (EX10)R C1 WH/BK - Fabric label 0803933
-
MM-EMLC (EX12)R C1 WH/BK - Fabric label 0803934
-
MM-EMLC (EX18)R C1 WH/BK - Fabric label 0803936
-
MM-EMLF (EX10)R C1 WH/BK - Label, highly flexible 0803937
-
MM-EMLF (EX12)R C1 WH/BK - Label, highly flexible 0803938
-
MM-EMLF (EX18)R C1 WH/BK - Label, highly flexible 0803939
-
MM-EMLF (EX24)R C1 WH/BK - Label, highly flexible 0803940
-
MM-EMLF (EX10)R C1 YE/BK - Label, highly flexible 0803941
-
MM-EMLF (EX12)R C1 YE/BK - Label, highly flexible 0803942
-
MM-EMLF (EX18)R C1 YE/BK - Label, highly flexible 0803943
-
MM-EMLF (EX24)R C1 YE/BK - Label, highly flexible 0803944
-
MM-EMLF (EX10)R C1 BU/WH - Label, highly flexible 0803945
-
MM-EMLF (EX12)R C1 BU/WH - Label, highly flexible 0803946
-
MM-EMLF (EX18)R C1 BU/WH - Label, highly flexible 0803947
-
MM-EMLF (EX24)R C1 BU/WH - Label, highly flexible 0803949
-
MM-EMLF (EX10)R C1 GN/WH - Label, highly flexible 0803950
-
MM-EMLF (EX12)R C1 GN/WH - Label, highly flexible 0803952
-
MM-EMLF (EX12)R C1 RD/WH - Label, highly flexible 0803960
-
MM-EMLF (EX18)R C1 RD/WH - Label, highly flexible 0803961
-
MM-EMLF (EX24)R C1 RD/WH - Label, highly flexible 0803962
-
MM-EMT (EX6)R C1 WH/BK - Insert label 0803963
-
MM-EMT (EX8)R C1 WH/BK - Insert label 0803965
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
MM-EMT (EX17)R C1 WH/BK - Insert label 0803967
-
MM-EMT (EX18)R C1 WH/BK - Insert label 0803968
-
MM-EMT (EX23)R C1 WH/BK - Insert label 0803969
-
MM-EML (EX10)R C1 WH/BK - Label 0803970
-
MM-EML (EX12)R C1 WH/BK - Label 0803971
-
MM-EML (EX18)R C1 WH/BK - Label 0803972
-
MM-EML (EX24)R C1 WH/BK - Label 0803973
-
MM-EML (EX10)R C1 SR/BK - Label 0803974
-
MM-EML (EX12)R C1 SR/BK - Label 0803975
-
MM-EML (EX18)R C1 SR/BK - Label 0803976
-
MM-EML (EX24)R C1 SR/BK - Label 0803978
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
MM-TML (EX9,5)R C1 TR/BK - Label 0803981
-
MM-TMT (EX6,35)R C1 WH/BK - Label 0803982
-
MM-TMT (EX9,5)R C1 WH/BK - Label 0803983
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Maintenance-free operation with proven thermal transfer printer technology
Easy to control with the PROJECT COMPLETE software
Printing of self-adhesive, non-sticky labels and shrink sleeves
The THERMOFOX prints materials in cassette format, which contain the material to be marked and the appropriate ink ribbon.
Intuitive user guidance thanks to a well-structured menu and direct input keys
8 different barcodes and over 300 symbols can be integrated.
Alternative control via the CLIP PROJECT software
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates