MARKING BOX DK DK
-
Thermal transfer printer set
0801741
Printing set, consisting of: 1 x THERMOMARK ROLL, Order No. 5146477, 1 x THERMOMARK CARD, Order No. 5146464, 1 x MARKING NOTEBOOK (without internal CD/DVD drive), CLIP-PROJECT PROFESSIONAL, country-specific keyboard version and operating system
Free download available.
Downloads
Product details
| Product type | Marking system |
| Marking | |
| Identification technology | Thermotransfer |
| Device properties | |
| Print resolution | 300 dpi |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Width | 785 mm |
| Color | gray |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 35 °C |
| Permissible humidity (operation) | 10 % ... 80 % |
| Item number | 0801741 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG1 |
| Product key | BG1222 |
| GTIN | 4046356694889 |
| Weight per piece (including packing) | 16,720.87 g |
| Weight per piece (excluding packing) | 14,920.8 g |
| Customs tariff number | 84714900 |
| Country of origin | DE |
Compatible products
-
-
THERMOMARK ROLL-CUTTER/P - Cutter 5146435
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110 BU - Ink ribbon 0829544
-
THERMOMARK-RIBBON 110 GN - Ink ribbon 0829542
-
THERMOMARK-RIBBON 110 RD - Ink ribbon 0829543
-
THERMOMARK-RIBBON 110-EML-HT - Ink ribbon 0800342
-
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
-
THERMOMARK-RIBBON 110-WMSU WH - Ink ribbon 0801359
-
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
-
THERMOMARK-RIBBON 64-WMSU WH - Ink ribbon 0801361
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
-
TL CASE - Transport case 0800613
-
CLIP-PROJECT ADVANCED - Software 5146040
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
-
THERMOMARK CARD-UCT-MAG1 - Magazine 5146480
-
THERMOMARK CARD-UCT-MAG2 - Magazine 5146563
-
THERMOMARK CARD-UCT-MAG3 - Magazine 5146613
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
THERMOMARK CARD-UCT-MAG7 - Magazine 0801734
-
THERMOMARK CARD-UCT-MAG8 - Magazine 0801735
-
THERMOMARK CARD-UCT-MAG10 - Magazine 0801737
-
THERMOMARK CARD-UCT-MAG11 - Magazine 0801738
-
THERMOMARK CARD-UCT-MAG12 - Magazine 0830399
-
THERMOMARK CARD-UCT-MAG9 - Magazine 0801736
-
THERMOMARK CARD-UCT-MAG13 - Magazine 0830400
-
THERMOMARK CARD-UCT-MAG14 - Magazine 0830401
-
THERMOMARK CARD-UCT-MAG15 - Magazine 0830402
-
THERMOMARK CARD-UCT-MAG16 - Magazine 0830403
-
THERMOMARK CARD-UCT-MAG17 - Magazine 0830404
-
THERMOMARK CARD-UCT-MAG18 - Magazine 0830405
-
THERMOMARK CARD-UCT-MAG19 - Magazine 0830406
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates