cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 12 | ||
| C | ||||
| 300 V | 15 A | 24 - 12 | ||
| F | ||||
| 500 V | 15 A | 24 - 12 | ||
Test plug, nom. voltage: 60 V, nominal current: 1.5 A, connection method: RJ45, Rated cross section: 0.5 mm2, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 12 | ||
| C | ||||
| 300 V | 15 A | 24 - 12 | ||
| F | ||||
| 500 V | 15 A | 24 - 12 | ||