The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

FTP-3F/14 4U - Test plug
1029268

Test plug, nom. voltage: 400 V, nominal current: 20 A, number of positions: 14, connection method: Cable lug connection, Rated cross section: 2.5 mm2, color: gray

Product details









Compatible products