SAC-5P-M12FS PB TR
-
Termination resistor
1403911
PROFIBUS M12 termination resistor, female connector version
Product details
Product type | Terminal resistor |
Number of positions | 4 |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
2 Vrms | |
Nominal current IN | 4 A |
General | |
Termination resistor | 120 Ω ±1 % |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Socket straight M12 |
Number of positions | 4 |
Coding type | B |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug) |
Item number | 1403911 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AF1 |
Product key | AF1GVX |
Catalog page | Page 444 (C-6-2019) |
GTIN | 4046356694704 |
Weight per piece (including packing) | 12.36 g |
Weight per piece (excluding packing) | 12.36 g |
Customs tariff number | 85332100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19070403 |
ETIM
ETIM 9.0 | EC000448 |
UNSPSC
UNSPSC 21.0 | 32121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates