C S6 A 600X600X300 - Empty enclosure
0899128

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 600 mm x 600 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications