MINI MCR-BL-PT100-I-LP-NC
-
Temperature measuring transducer
2810609
Loop-powered temperature signal conditioner, configurable, for Pt 100 temperature sensors for the measuring range -150 °C ... 300 °C, screw connection
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | ESSENTIAL edition |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Step response (0–99%) | < 500 ms |
| Maximum temperature coefficient | < 0.02 %/K |
| Transmission error in the set measuring range | ((90K / Δ temp) + 0.05) % |
| Transmission error in the full measuring range | ≤ 0.25 % |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 50 V AC/DC |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation in accordance with IEC/EN 61010 |
| Supply | |
| Designation | Loop-powered |
| Supply voltage range | 12 V DC ... 30 V DC |
| Max. current consumption | < 3.5 mA (without signal current) |
| Power consumption | < 42 mW |
| Signal | |
| Number of inputs | 1 |
| Measurement | |
| Sensor types (RTD) that can be used | Pt 100 (IEC 60751/EN 60751) |
| Temperature measuring range | -150 °C ... 300 °C |
| Temperature measuring range | min. 50 K |
| Temperature measuring range: PT100 | -150 °C ... 300 °C (configurable) |
| Sensor input current | 1 mA (constant) |
| Max. permissible overall conductor resistance | 10 Ω (Per cable) |
| Connection technology | 3-conductor |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | no |
| Current output signal | 4 mA ... 20 mA |
| Max. current output signal | 23 mA (output limit) |
| Load/output load current output | (Usupply - 12 V) / 22 mA |
| Ripple | < 20 mVPP (at 500 Ω) |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810609 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DKA |
| Product key | DKA135 |
| GTIN | 4046356672160 |
| Weight per piece (including packing) | 66.7 g |
| Weight per piece (excluding packing) | 60 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4fdd146d-9e77-460d-ae0f-2a3f33d7c3cb |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates