SAC-5PT-FB/MB-MBF PBDP SH
-
T distributor
1424713
T distributor, PROFIBUS DP (12 Mbps), 5-position, shielded, Socket straight M12, coding: B, on Plug straight M12, coding: B and Plug straight M12, coding: B, Fixed M12 thread on plug input
Product details
Product type | T-distributor |
Sensor type | PROFIBUS DP |
Number of positions | 5 |
No. of cable outlets | 2 |
Shielded | yes |
Coding | B |
Thread type | M12 |
Data management status | |
Article revision | 02 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A (Contact 2 and 4) |
4 A (Contact 1 and 3) | |
Transmission medium | Copper |
Signal type/category | PROFIBUS DP, 12 Mbps |
Status display | no |
Status display present | No |
Dimensional drawing | |
Height | 18 mm |
Length | 66.5 mm |
Material | PBT (Female connector contact carrier) |
(Pin contact carrier) | |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | PBT |
Contact material | CuZn (pin) / CuSn (socket) |
Contact surface material | Ni/Au |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Socket straight M12 |
Coding type | B |
Connection 2 | |
Type | Plug straight M12 |
Coding type | B |
Connection 3 | |
Type | Plug straight M12 |
Coding type | B |
Signal type/category | PROFIBUS DP, 12 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1424713 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF1 |
Product key | BF1GAA |
Catalog page | Page 436 (C-2-2019) |
GTIN | 4055626376769 |
Weight per piece (including packing) | 50.3 g |
Weight per piece (excluding packing) | 50.3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27440106 |
ECLASS-12.0 | 27440106 |
ECLASS-13.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates