SAC-5P-MINT/2XMIN DN
-
Bus system T-connector
1401029
Bus system T-connector, DeviceNet™, 5-position, unshielded, Plug straight 7/8"-16UNF, on Socket straight 7/8"-16UNF and Socket straight 7/8"-16UNF, Parallel distributor
Product details
Product type | T-distributor |
Sensor type | DeviceNet™ |
Number of positions | 5 |
No. of cable outlets | 2 |
Shielded | no |
Thread type | 7/8" |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 63 V DC |
Nominal current IN | 10 A (at 25 °C) |
Bus system | DeviceNet™ |
Signal type/category | DeviceNet™ |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material of grip body | TPU |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight 7/8"-16UNF |
Connection 2 | |
Type | Socket straight 7/8"-16UNF |
Connection 3 | |
Type | Socket straight 7/8"-16UNF |
Signal type/category | DeviceNet™ |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 80 °C (Plug / socket) |
Item number | 1401029 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF1 |
Product key | AF1GCA |
Catalog page | Page 424 (C-4-2015) |
GTIN | 4046356542616 |
Weight per piece (including packing) | 98.7 g |
Weight per piece (excluding packing) | 98.7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440106 |
ETIM
ETIM 8.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 5542ec1e-a438-4995-9aa3-c4e7cd21e8dd |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates