CABLE-KS50/2FLK14/HF/10,0M/NIO
-
Cable
1150093
Assembled, shielded, halogen-free round cable; connection 1: Yokogawa, KS compatible (1x 50-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: 10 m
Product details
| Product type | System cable |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
| Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Operating voltage (DC) | ≤ 30 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path) | ≤ 500 mA (uncoiled) |
| Supported controller: YOKOGAWA N-I/O | |
| Suitable I/O card | A2MMM843 |
| Cable length | 10 m |
| UL AWM Style | 21946 |
| Number of positions | 50 |
| Shielded | yes |
| Conductor type | Assembled, shielded, halogen-free round cable |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 50x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.03 mm |
| External cable diameter | 11.00 mm ±0.4 mm |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Smallest bending radius, fixed installation | 114 mm |
| Smallest bending radius, movable installation | 205 mm |
| Halogen-free | yes |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Color code: Single-core wire | |
| black | IDC/FLK50 X1 (3) = IDC/FLK14 X2 (14) |
| brown | IDC/FLK50 X1 (4) = IDC/FLK14 X2 (8) |
| red | IDC/FLK50 X1 (5) = IDC/FLK14 X2 (7) |
| orange | IDC/FLK50 X1 (6) = IDC/FLK14 X2 (14) |
| yellow | IDC/FLK50 X1 (9) = IDC/FLK14 X2 (12) |
| green | IDC/FLK50 X1 (10) = IDC/FLK14 X2 (6) |
| blue | IDC/FLK50 X1 (11) = IDC/FLK14 X2 (5) |
| violet | IDC/FLK50 X1 (12) = IDC/FLK14 X2 (12) |
| gray | IDC/FLK50 X1 (15) = IDC/FLK14 X2 (12) |
| white | IDC/FLK50 X1 (16) = IDC/FLK14 X2 (4) |
| white-black | IDC/FLK50 X1 (17) = IDC/FLK14 X2 (3) |
| white-brown | IDC/FLK50 X1 (18) = IDC/FLK14 X2 (10) |
| white-red | IDC/FLK50 X1 (21) = IDC/FLK14 X2 (1) |
| white-orange | IDC/FLK50 X1 (22) = IDC/FLK14 X2 (2) |
| white-yellow | IDC/FLK50 X1 (23) = IDC/FLK14 X2 (1) |
| white-green | IDC/FLK50 X1 (24) = IDC/FLK14 X2 (10) |
| white-blue | IDC/FLK50 X1 (27) = IDC/FLK14 X3 (14) |
| white-violet | IDC/FLK50 X1 (28) = IDC/FLK14 X3 (8) |
| white-gray | IDC/FLK50 X1 (29) = IDC/FLK14 X3 (7) |
| brown-black | IDC/FLK50 X1 (30) = IDC/FLK14 X3 (14) |
| brown-red | IDC/FLK50 X1 (33) = IDC/FLK14 X3 (12) |
| brown-orange | IDC/FLK50 X1 (34) = IDC/FLK14 X3 (6) |
| brown-yellow | IDC/FLK50 X1 (35) = IDC/FLK14 X3 (5) |
| brown-green | IDC/FLK50 X1 (36) = IDC/FLK14 X3 (12) |
| brown-blue | IDC/FLK50 X1 (39) = IDC/FLK14 X3 (12) |
| brown-violet | IDC/FLK50 X1 (40) = IDC/FLK14 X3 (4) |
| brown-gray | IDC/FLK50 X1 (41) = IDC/FLK14 X3 (3) |
| brown-white | IDC/FLK50 X1 (42) = IDC/FLK14 X3 (10) |
| green-black | IDC/FLK50 X1 (45) = IDC/FLK14 X3 (10) |
| green-brown | IDC/FLK50 X1 (46) = IDC/FLK14 X3 (2) |
| green-red | IDC/FLK50 X1 (47) = IDC/FLK14 X3 (1) |
| green-orange | IDC/FLK50 X1 (48) = IDC/FLK14 X3 (10) |
| Connection 1 | |
| Connection in acc. with standard | IEC 60603-13 (in compliance) |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 1 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm (Screw connection) |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 | |
| Connection in acc. with standard | IEC 60603-13 (in compliance) |
| Connection method | IDC/FLK socket strip |
| Number of connections | 2 |
| Number of positions | 14 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1150093 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK221N |
| GTIN | 4063151146269 |
| Weight per piece (including packing) | 1.96 kg |
| Weight per piece (excluding packing) | 1.96 kg |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 9.0 | EC000237 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates