MINI MCR-SL-V8-FLK 16-A
-
System adapter
2811268
Eight MINI analog signal converters with screw connection method can be connected to a control system using a system adapter and system cabling with a minimum of wiring and very low error risk.
Product details
| Product type | Interface module |
| Number of positions | 16 |
| No. of channels | 8 |
| Labeling option | Zack marker strip SS-ZB |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Current carrying capacity | ≤ 1 A (per channel) |
| Contact resistance | < 10 mΩ |
| Rated insulation voltage | 30 V AC |
| 50 V DC |
| Controller level | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 16 |
| Insertion/withdrawal cycles | ≥ 200 |
| Pitch | 2.54 mm |
| Connection method | Spring contact |
| Number of positions | 16 |
| Insertion/withdrawal cycles | 10 |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 50.4 mm |
| Height | 46.2 mm |
| Depth | 45.5 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | PBT |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Shipbuilding approval | |
| Identification | GL EMC 2 D |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Vibration resistance | ≤ 0,7g |
| Standards/regulations | IEC 60664 |
| IEC 60664A | |
| DIN VDE 0110 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2811268 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK1 |
| Product key | DK113Z |
| GTIN | 4046356152044 |
| Weight per piece (including packing) | 101.6 g |
| Weight per piece (excluding packing) | 71.5 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MINI MCR-SL-TB - Feed-through terminal block 2811420
-
CABLE-40/2FLK16/ 2,0M/YUC - Front adapter 2321334
-
CABLE-40/2FLK16/ 4,0M/YUC - Front adapter 2321347
-
CABLE-40/2FLK16/10,0M/YUC - Front adapter 2321350
-
CABLE-40/2FLK16/15,0M/YUC - Front adapter 2321376
-
CABLE-40/2FLK16/20,0M/YUC - Front adapter 2321363
-
CABLE-40/2FLK16/23,0M/YUC - Front adapter 2902798
-
FLK 16/EZ-DR/ 50/KONFEK - Cable 2299291
-
FLK 16/EZ-DR/ 100/KONFEK - Cable 2299301
-
FLK 16/EZ-DR/ 150/KONFEK - Cable 2299314
-
FLK 16/EZ-DR/ 200/KONFEK - Cable 2299327
-
FLK 16/EZ-DR/ 300/KONFEK - Cable 2299330
-
FLK 16/EZ-DR/ 400/KONFEK - Cable 2299343
-
FLK 16/EZ-DR/ 600/KONFEK - Cable 2299356
-
FLK 16/EZ-DR/ 800/KONFEK - Cable 2299369
-
FLK 16/EZ-DR/1000/KONFEK - Cable 2299372
Your advantages
For up to eight channels
Plug-and-play
Can be easily snapped onto MINI Analog modules with screw connection technology
Time-saving wiring solution thanks to unique plug-in concept
Reduced wiring effort and errors
System cabling on PLC side
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates