The Smart Managed Compact Switch (SMCS) is an Ethernet switch suitable for industrial applications with six Fast Ethernet ports in RJ45 format and 2 Gigabit Ethernet ports in SFP format.
FL SWITCH SMCS 6TX/2SFP
-
Industrial Ethernet Switch
2989323
Ethernet Smart Managed Compact Switch with six 10/100 Mbps RJ45 ports and two 1000 Mbps SFP slots
Free download available.
Downloads
Product details
| Width | 128 mm |
| Height | 110 mm |
| Depth | 69 mm |
| Color | gray aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 6 (RJ45 ports) |
| Fiber optic interface | |
| Connection method | SFP |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
| No. of channels | 2 (SFP ports) |
| Serial (RS-232) | |
| Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
| Signal contact | |
| Control voltage | 24 V (typical) |
| Control current | 650 mA |
| Product type | Switch |
| Product family | Managed Switch SMCS |
| Type | Block design |
| Insulation characteristics | |
| Protection class | III (VDE 0106) |
| Switch functions | |
| Supported browsers | Internet Explorer 5.5 or higher |
| MAC address table | 4000 |
| Signal contact control voltage | 24 V (typical) |
| Signal contact control current | 650 mA |
| PROFINET conformance class | Conformance Class B |
| PROFINET device function | PROFINET device |
| Fast Startup | |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) |
| Basic functions | Store-and-forward switch complies with IEEE 802.3 4 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), PROFINET Device, Media Redundancy Protocol (MRP). |
| Management functions | Web-based management (HTTP) |
| SNMP v1/v2 | |
| Serial interface (V.24) | |
| Diagnostic functions | RMON History |
| N:1-Portmirroring | |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| ACD (Address Conflict Detection) | |
| Filter functions | Quality of Service (4 priority classes) |
| Port-Priorisierung | |
| VLAN | |
| IGMP Snooping (128 groups) | |
| IGMP Query | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| Static Multicast Filtering | |
| Redundancy functions | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| Time synchronization | SNTP |
| Additional functions | BootP |
| DHCP-Client | |
| Security functions | |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Current consumption | 650 mA |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| ACT/MODE Receiving/sending telegrams Green LED | |
| SPD/MODE Data transmission speed Green/orange LED | |
| FD/MODE Duplex mode Green LED | |
| Maximum power dissipation for nominal condition | 15.6 W |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 18 V DC ... 32 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 600 mA (at US = 24 V DC) |
| Current consumption | 650 mA |
| Ground connection | Via DIN rail |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | Yes |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion A |
| IEC 61000-4-3 (electromagnetic fields) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 +A11 |
| System requirements | |
| Supported browsers | Internet Explorer 5.5 or higher |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) |
| Item number | 2989323 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN122 |
| GTIN | 4046356454919 |
| Weight per piece (including packing) | 759.3 g |
| Weight per piece (excluding packing) | 650 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222612 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL MEM PLUG - Configuration memory 2891259
-
FL MEM PLUG/MRM - Configuration memory 2891275
-
FL SFP SX - Media module 2891754
-
FL SFP LX - Media module 2891767
-
FL SFP LH - Media module 2989912
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
IPASSIGN - Software 2701094
Your advantages
SNMP
MRP (client and manager)
VLANs
RSTP
Web-based management, SNMP
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates