Standard function Ethernet switch with 16 RJ45 ports for extreme environments (-40°C ... +75°C). Provides automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function, 12 V DC ... 48 V DC input voltage, redundant power supply capable with remote alarming.
FL SWITCH SFNT 16TX
-
Industrial Ethernet Switch
2891952
High temperature Ethernet switch, 16 TP RJ45 ports, automatic detection of data transmission speed of 10/ 100 Mbps (RJ45), autocrossing function
Product details
| Width | 70 mm |
| Height | 135 mm |
| Depth | 110 mm |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Housing material | Aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| No. of channels | 16 (RJ45 ports) |
| Signal contact | |
| Control voltage | 24 V DC |
| Control current | 1 A |
| Product type | Switch |
| Product family | Unmanaged Switch SFNT |
| Type | Block design |
| MTTF | 55.9 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) |
| Switch functions | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store-and-forward switching mode, includes alarm contacts |
| Additional functions | Autonegotiation |
| Local diagnostics | US Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| 100 Data transmission speed Yellow LED | |
| Maximum power dissipation for nominal condition | 8.4 W |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 12 V DC ... 48 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 700 mA (at 12 V DC) |
| Typical current consumption | 350 mA (at US = 24 V DC) |
| Ground connection | Via DIN rail |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 30 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 25g, in accordance with IEC 60068-2-27 |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 62 kPa ... 108 kPa (up to 4160 m above mean sea level) |
| Air pressure (storage/transport) | 62 kPa ... 108 kPa (up to 4160 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| ATEX | II 3 G Ex nA nC IIC T4 Gc |
| EU-type examination certificate | DEMKO 16 ATEX 1617X |
| IECEx | Ex nA nC IIC T4 Gc |
| IECEx certificate | IECEx UL 16.0093X |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2891952 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN113 |
| GTIN | 4046356551618 |
| Weight per piece (including packing) | 1,193.5 g |
| Weight per piece (excluding packing) | 981 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
MSTB 2,5/ 5-ST - PCB connector 1754504
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
16 ports in a narrow metal housing with redundant input voltage
Security options with cable locking
Local diagnostic indicators with LEDs
Devices are available for the standard temperature range (0 °C ... 60 °C) and wide temperature range (-40 °C ... 75 °C)
Auto negotiation and autocrossing detection simplifies installation and setup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates