FL SWITCH MM HS
-
Industrial Ethernet Switch
2832328
Modular switch system, head station, can be expanded to 24 Ethernet ports
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 214 mm |
| Height | 95 mm |
| Depth | 115 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Housing material | Zinc die-cast, surface bronzed and nickel-plated |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | 8 ports via FL IF (interface) modules |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| No. of channels | 8 (Can be extended to a maximum of 24 ports) |
| Ethernet FO | |
| Connection method | via interface module |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | multi-mode fiberglass |
| Transmission length | up to 10000 m (depending on the fiber used) |
| 1300 nm | |
| No. of channels | 8 (Can be extended to a maximum of 24 ports) |
| Serial (RS-232) | |
| Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
| Product type | Switch |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Store and forward switch complies with IEEE 802.3 2 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), port security, PROFINET-IO-device, DHCP option 82 relay agent |
| PROFINET device function | PROFINET device |
| PROFINET specification | Version 1.1 |
| Redundancy | STP (Spanning Tree Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| MRP (Media Redundancy Protocol) | |
| Status and diagnostic indicators | Per Ethernet 2 status LEDs: LINK and switch-over Status Activity, 100, full duplex, supply voltage US1 und US2 (redundant supply voltage) and FAIL, two-digit 7-segment display |
| Supported browsers | Internet Explorer 5.5 or higher |
| Security functions | |
| Basic functions | Store and forward switch complies with IEEE 802.3 2 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), port security, PROFINET-IO-device, DHCP option 82 relay agent |
| Power consumption | typ. 8.4 W (up to 78 W, depends on the configuration (extensions/Interface modules)) |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| ACT/MODE Receiving/sending telegrams Green LED | |
| 100/MODE Data transmission speed Green LED | |
| FD/MODE Duplex mode Green LED | |
| Maximum power dissipation for nominal condition | 8.4 W |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 3.5 A |
| Typical current consumption | 350 mA (up to 3500 mA, depends on the configuration) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 80 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| EN 55022 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Functionality | |
| Basic functions | Store and forward switch complies with IEEE 802.3 2 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), port security, PROFINET-IO-device, DHCP option 82 relay agent |
| System requirements | |
| Supported browsers | Internet Explorer 5.5 or higher |
| Status display | Per Ethernet 2 status LEDs: LINK and switch-over Status Activity, 100, full duplex, supply voltage US1 und US2 (redundant supply voltage) and FAIL, two-digit 7-segment display |
| Item number | 2832328 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN123 |
| GTIN | 4017918929091 |
| Weight per piece (including packing) | 1,529 g |
| Weight per piece (excluding packing) | 1,350 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL IF MEM 2TX-D - Memory modul 2832483
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
FOC-GDO-1017/... - FO patch cable 1402194
-
FOC-PN-HCS-GI-1005/IP20/... - FO patch cable 2901554
-
FOC-PN-HCS-GI-1005/... - FO patch cable 1402189
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
-
IPASSIGN - Software 2701094
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates