The FL SWITCH IRT are four-port switches for PROFINET applications. The ERTEC 400 switch architecture ensures optimum integration and diagnostics of infrastructure components in PROFINET networks. This enables the switches and all their functions to be configured by a higher-level PROFINET controller. Using the available GSDML or FDCML files, easy and reliable integration into the higher-level engineering system is ensured.
The devices offer the following features:
- Diagnostics and parameterization are carried out via the PROFINET protocol from the controller.
- The switches can be parameterized by any controller using the PROFINET functionality and integrated into the engineering system.
- LLDP support for topology detection in the PROFINET environment.
- DCP protocol for IP address assignment directly from the controller.
- MEM PLUG parameterization memory for storing the device configuration.
- POF-SCRJ ports for polymer or PCF fibers for field assembly including monitoring of the path quality via PROFINET and diagnostics LEDS directly on the switch.
- Thanks to the use of ERTEC 400, the switches from the FL SWITCH IRT range support PROFINET IRT including the cut-through method.
- Web-based management for easy monitoring and configuration in a web browser.
- SNMP support for monitoring and configuration with standard IT tools.
FL SWITCH IRT 2TX 2POF
-
Industrial Ethernet Switch
2700691
Ethernet Switch, two ports in RJ45 format and two ports in POF SC-RJ format for PROFINET RT/IRT, DIN rail mountable
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 127 mm |
Height | 95 mm |
Depth | 69 mm |
Material base plate | Die-cast aluminum, corrosion-resistant |
Housing material | Aluminum, transparently anodized |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 (RJ45 ports) |
POF/PCF | |
Connection method | POF SC-RJ |
Transmission speed | 100 Mbps (full duplex) |
Transmission physics | POF-SCRJ |
Transmission length | up to 100 m (depending on the fiber used) |
Wavelength | 650 nm |
No. of channels | 2 (SC-RJ) |
Product type | Switch |
Product family | Managed Switch IRT |
Type | Block design |
Basic functions | Cut-through/store-and-forward switch complies with IEEE 802.3 2 priority classes in accordance with IEEE802.1 P, TCP/IP protocol, DCP capable, integrated web server function, PROFINET device. |
Switch functions | |
Basic functions | Cut-through/store-and-forward switch complies with IEEE 802.3 2 priority classes in accordance with IEEE802.1 P, TCP/IP protocol, DCP capable, integrated web server function, PROFINET device. |
Signal contact control voltage | 24 V (typical) |
Signal contact control current | typical |
PROFINET conformance class | Conformance-Class C |
PROFINET device function | PROFINET device |
PROFINET specification | PROFINET-IO RT/IRT, Spec. 2.x |
Redundancy | MRP (Media Redundancy Protocol) |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and FO status), and BF (Bus Fail) |
Supported browsers | Internet Explorer 5.5 or higher |
Security functions | |
Basic functions | Cut-through/store-and-forward switch complies with IEEE 802.3 2 priority classes in accordance with IEEE802.1 P, TCP/IP protocol, DCP capable, integrated web server function, PROFINET device. |
Current consumption | 235 mA (at 24 V DC) |
Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
FAIL Div. LED red | |
LINK Link status Green LED | |
ACT Receiving/sending telegrams Green LED | |
BF Bus errors LED red | |
FO Orange LED | |
Maximum power dissipation for nominal condition | 5.64 W |
Test section | Between the Ethernet ports 1500 V AC 1 min |
24 V supply (US) / FE 500 V DC 1 min | |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 18.5 V DC ... 30.2 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 235 mA |
Typical current consumption | 235 mA (at US = 24 V DC) |
Current consumption | 235 mA (at 24 V DC) |
Function | |
Signal contact control voltage | 24 V (typical) |
Signal contact control current | typical |
Supply: Module electronics | |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 32 V DC (including ripple) |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 55022 (emitted interference) Class A |
EN 61000-4-2 (ESD) Criterion A | |
EN 61000-4-3 (electromagnetic fields) Criterion A, 10 V/m | |
EN 61000-4-5 (surge) Criterion B | |
EN 61000-4-4 (EFT burst) Criterion A, 2.2 kV | |
EN 61000-4-6 EN 61000-4-6 (line noise immunity) Criterion A, Field intensity: 10 V/m | |
EN 61000-4-3 (electromagnetic fields) EN 61000-4-3 (electromagnetic fields) Criterion A, 10 V/m | |
60950-1 |
Functionality | |
Basic functions | Cut-through/store-and-forward switch complies with IEEE 802.3 2 priority classes in accordance with IEEE802.1 P, TCP/IP protocol, DCP capable, integrated web server function, PROFINET device. |
System requirements | |
Supported browsers | Internet Explorer 5.5 or higher |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and FO status), and BF (Bus Fail) |
Item number | 2700691 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN124 |
GTIN | 4046356651011 |
Weight per piece (including packing) | 618.8 g |
Weight per piece (excluding packing) | 450 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 192f5c95-b574-458e-8ed8-59e002723215 |
Compatible products
-
-
QUINT-PS/1AC/24DC/ 5 - Power supply 2866750
-
FL DIN RA - DIN rail adapter 2891053
-
FL MEM PLUG/MRM - Configuration memory 2891275
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
Your advantages
Cut-through switching
MRP (client and manager)
SNMP
PN IO device
Flat design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates