FL SWITCH 5TX
-
Industrial Ethernet Switch
2832085
Ethernet switch, 5 Ethernet ports on the front in RJ45 format, automatic detection of 10 or 100 Mbps data transmission speed, coupling of network segments with different transmission speeds, autocrossing function, DIN-rail mountable
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 99 mm |
| Depth | 112 mm |
| Color | green |
| Housing material | PA 6.6 |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 5 |
| Potential-free signaling contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Product type | Switch |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 100 mA (typical) |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Local diagnostics | US1, US2 Supply voltage US1, US2 Green LED |
| One LED per port Link active Green LED | |
| One LED per port Telegrams received Yellow LED | |
| Maximum power dissipation for nominal condition | 3 W |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 125 mA (to US) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 100 mA (typical) |
| Connection method | RJ45, shielded |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| IEC 61000-6-2 EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2832085 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN111 |
| GTIN | 4017918877156 |
| Weight per piece (including packing) | 319.4 g |
| Weight per piece (excluding packing) | 305 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
E/NS 35 N - End bracket 0800886
-
FL CRIMPTOOL - Assembly tool 2744869
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates