FL SWITCH 4808E-16FX LC-4GC
-
Industrial Ethernet Switch
2891073
Rack-mount managed Ethernet switch meets IEC 61850-3 and IEEE 1613. Provides eight RJ45 ports at 10/100 Mbps, 16 LC MM fiber ports at 100 Mbps and four gigabit combo ports (10/100/1000 Mbps RJ45 connection; 1000 Mbps fiber optic connection requires 1000 Mbps SFP module).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Width | 442 mm |
| Height | 44 mm |
| Depth | 375 mm |
| Mounting type | Rack mount, includes brackets |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m |
| No. of channels | 8 (RJ45 ports) |
| Fiber optic interface | |
| Connection method | LC |
| Transmission speed | 100 Mbps (Full duplex) |
| Transmission physics | multi-mode fiberglass |
| Transmission length | 8 km (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
| 3.3 km (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
| 9.6 km (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
| 5.3 km (fiberglass with F-G 50/125 1.6 dB/km F800) | |
| Wavelength | 1300/1310 nm |
| No. of channels | 16 (Multi mode) |
| Ethernet (RJ45/FO combo) | |
| Connection method | SFP/RJ45 |
| Note on the connection method | Auto negotiation and autocrossing (RJ45 interface) |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 (10/100/1000 Mbps) or SFP (1000 Mbps) |
| No. of channels | 4 |
| Product type | Switch |
| Product family | Managed Switch 4000 |
| Type | Block design |
| MTTF | 8.3 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Switch functions | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Redundancy | ERR (Extended ring redundancy) |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Security functions | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Current consumption | 553 mA (115 V AC from FL SWITCH 4800E-P5) |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Power supply connection | From FL SWITCH 4800E-P... |
| Inrush current | 19 A (48 V DC from FL SWITCH 4800E-P1) |
| 18.7 A (115 V AC from FL SWITCH 4800E-P5) | |
| Current consumption | 553 mA (115 V AC from FL SWITCH 4800E-P5) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2891073 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN125 |
| GTIN | 4046356764377 |
| Weight per piece (including packing) | 4,706 g |
| Weight per piece (excluding packing) | 4,630 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43222612 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL PATCH GUARD - Port Guard Security Element 2891424
-
FL PATCH GUARD KEY - Key 2891521
Your advantages
Network structure according to IEC 61850
IEEE 1613
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates