The Gigabit Power over Ethernet switch, which is suitable for industrial applications, enables both energy and data to be transmitted via an Ethernet cable according to IEEE 802.3at/802.3af. Up to 30 W feed power per port is possible. The device is a compact switch in robust IP67 metal housing. It has eight 8-pos. M12 Ethernet connectors, which enable PoE/PoE+ devices to be supplied and operation with speeds of 10/100/1000 Mbps. As it supports jumbo frames up to 9720 bytes, the switch is ideal for networking cameras. A total power of 200 W is available for supplying up to eight PoE/PoE+ devices. The switch generates the required 54 V DC for Power over Ethernet according to IEEE 802.3at/802.3af from the 24 V module supply for the connected termination devices.
FL SWITCH 1708 M12 POE
-
Industrial Ethernet Switch
2701883
PoE+ Ethernet switch, 8 Ethernet ports in M12 format, automatic detection of the data transmission speed of 10/100/1000 Mbps, jumbo frames up to 9600 bytes, coupling of network segments with different transmission speeds, autocrossing function, degree of protection IP67
Product details
| Width | 176 mm |
| Height | 112 mm |
| Depth | 100 mm |
| Drill hole spacing | 155 mm |
| Color | anthracite |
| Housing material | Zinc die-cast, surface bronzed and nickel-plated |
| Housing surface material | coated |
| Mounting type | Panel mounting |
| Ethernet (PoE) | |
| Number of interfaces | 8 |
| Connection method | M12 connector, 8-pos. |
| Note on the connection method | X-coded |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (RJ45 PoE ports) |
| Signal contact | |
| Number of interfaces | 1 (Annunciator relay) |
| Connection method | M12 connector, A-coded |
| Product type | Switch |
| Product family | Unmanaged PoE Switch 1000 |
| Type | Stand-alone |
| MTTF | 208.85 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 93.43 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 9.98 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, complies with standard IEEE 802.3, 4 priority classes according to IEEE 802.1p, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9720 bytes |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 100 mA (24 V DC) |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and PoE Status) |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, complies with standard IEEE 802.3, 4 priority classes according to IEEE 802.1p, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9720 bytes |
| Local diagnostics | US Supply voltage US Green LED |
| Maximum power dissipation for nominal condition | 7.2 W |
| Test section | Between the Ethernet ports 1500 V AC 1 min |
| 24 V supply (US) / FE 500 V DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (M12 connector) |
| Supply voltage range | 18.7 V DC ... 30.5 V DC |
| Power supply connection | via M12 connector, T-coded |
| Residual ripple | 3.6 VPP |
| Max. current consumption | 12 A (Maximum, nominal load) |
| Typical current consumption | 300 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 100 mA (24 V DC) |
| Supply: Module electronics | |
| Supply voltage range | 18.7 V DC ... 30.5 V DC (including ripple) |
| Connection method | M12, shielded |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 70 °C (non-condensing) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | Yes |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-4-2 EN 61000-4-2 (ESD) Criterion A |
| EN 61000-4-3 (electromagnetic fields) EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-4-6 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-4-4 EN 61000-4-4 Criterion A | |
| EN 61000-4-5 EN 61000-4-5 (surge) Criterion A | |
| EN 60950-1 | |
| Noise immunity | EN 61000-4-2 |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Functionality | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, complies with standard IEEE 802.3, 4 priority classes according to IEEE 802.1p, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9720 bytes |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and PoE Status) |
| Item number | 2701883 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN114 |
| GTIN | 4055626004181 |
| Weight per piece (including packing) | 2,588 g |
| Weight per piece (excluding packing) | 2,300 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
NBC-M12MSX/ 2,0-94F/M12MSX - Network cable 1407484
-
NBC-M12MSX/ 5,0-94F/M12MSX - Network cable 1407485
-
NBC-M12MSX-M12MSX-10G/.../... - Network cable 1408644
-
NBC-M12MSX/ 1,0-94F/R4AC - Network cable 1407471
-
NBC-M12MSX/ 2,0-94F/R4AC - Network cable 1407472
-
NBC-M12MSX/ 5,0-94F/R4AC - Network cable 1407473
-
NBC-M12MSX-R4AC-10G/.../... - Network cable 1408647
-
NBC-M12MSX/ 1,0-94F - Network cable 1407467
-
NBC-M12MSX/ 2,0-94F - Network cable 1407468
-
NBC-M12MSX/ 5,0-94F - Network cable 1407469
-
NBC-M12MSX-10G/.../... - Network cable 1408648
-
VS-08-M12MS-10G-P SCO - Data connector 1417430
-
NBC-M12MSX-R4RC-10G/.../... - Network cable 1408646
-
SACC-M12FST-3PECON-PG11-M - Power connector 1404644
-
PROT-M12 FS - Sealing cap 1560251
-
PROT-M12 - Screw plug 1680539
Your advantages
Gigabit support
Robust IP67 housing
Easy panel mounting
PoE+ supply to 8 ports
Jumbo frames with up to 9720 bytes
Metal housing
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates