Ethernet interface: The FL SWITCH 1605 M12 has five Ethernet ports on the front in M12 format, to which only CAT5/CAT6 Ethernet cables with D-coded M12 connectors can be connected. The data transmission speed is 10 Mbps or 100 Mbps. In addition, each port has an autocrossing function at 100 Mbps. It is not necessary to distinguish between 1:1 and crossover Ethernet cables. Switching properties of the FL SWITCH 1605 M12 - Store and Forward: The switch independently learns the addresses for terminal devices, which are connected via a port, by evaluating the source addresses in the data telegrams. Only packets with unknown addresses, with a source address of this port or with a multicast/broadcast address in the destination address field are forwarded via the corresponding port. The switch can store up to 4096 addresses in its address table with an aging time of 40 seconds. This is important if more than one terminal device is connected to one or more ports. In this way, several independent subnets can be connected to one switch. - Multi-address function: The switch independently learns the addresses for terminal devices, which are connected via a port, by evaluating the source addresses in the data telegrams. Only packets with unknown addresses, with a source address of this port or with a multicast/broadcast address in the destination address field are forwarded via the corresponding port. The switch can store up to 4096 addresses in its address table with an aging time of 40 seconds. This is important if more than one terminal device is connected to one or more ports. In this way, several independent subnets can be connected to one switch. - Quality of Service (QoS) With the aid of the Quality of Service function, the switch can process PROFINET traffic preferentially. To do this, the switch detects the QoS priority from the Ethernet packets and forwards the Ethernet packets with higher priority first.
FL SWITCH 1605 M12
-
Industrial Ethernet Switch
2700200
Unmanaged Switch 1600 series, 5 M12 ports 10/100 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 32 V DC, PROFINET Conformance Class A, Extended temperature range
Product details
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 200 mm |
| Depth | 41 mm |
| Drill hole spacing | 186 mm |
| General | NOTE: Meet noise immunity requirements Connect FE using a mounting screw when mounting on a conductive surface. When mounting on a non-conductive surface, FE is connected using the mounting screw via a cable lug. |
| Note on application | |
| Note on application | Only for industrial use |
| Color | anthracite |
| Material base plate | High-grade steel (1.4301/1.4016) |
| Housing material | PBT |
| Mounting type | Panel mounting |
| Ethernet | |
| Connection method | M12, shielded |
| Note on the connection method | D-coded |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Twisted pair connection |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 5 (M12 ports) |
| Product family | Unmanaged Switch 1600 |
| Type | Stand-alone |
| MTTF | 302.5 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 156.52 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 40.43 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Special properties | Extended temperature range |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US (power supply), 2 LEDs per Ethernet port (Link and Activity) |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| Current consumption | 40 mA ... 124 mA (at 24 V DC) |
| Local diagnostics | US Supply voltage US Green LED |
| X1...X5 Link status Green LED | |
| X1...X5 Receiving/sending telegrams Green LED | |
| Maximum power dissipation for nominal condition | 0.96 W |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (M12 connector) |
| Supply voltage range | 9 V DC ... 32 V DC |
| Power supply connection | via M12 connector |
| Residual ripple | 3.6 VPP |
| Max. current consumption | 124 mA |
| Typical current consumption | 40 mA (at US = 24 V DC) |
| Current consumption | 40 mA ... 124 mA (at 24 V DC) |
| Connection method | M12, shielded |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | max. 2000 m (above mean sea level (operation)) |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 EN 61000-6-3 (noise emission) Class B |
| EN 55011 (emitted interference) Class B | |
| EN 55022 (emitted interference) Class B | |
| EN 61000-4-2 (ESD) Criterion B | |
| EN 61000-4-3 (electromagnetic fields) Criterion A, 20 V/m | |
| EN 61000-4-3 (electromagnetic fields) Criterion A, 10 V/m | |
| EN 61000-4-4 Criterion A, 2.2 kV | |
| EN 61000-4-5 (surge) Criterion A, interfaces 1 kV | |
| EN 61000-4-6 (line noise immunity) Criterion A, Field intensity: 10 V/m | |
| EN 60950-1 | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| Status display | LEDs: US (power supply), 2 LEDs per Ethernet port (Link and Activity) |
| Item number | 2700200 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN114 |
| GTIN | 4046356499781 |
| Weight per piece (including packing) | 266.2 g |
| Weight per piece (excluding packing) | 220 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 9.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 47848e5f-3738-4420-8dd5-3bdd7beddecf |
| EF3.1 Climate Change | |
| CO2e kg | 20.37 kg CO2e |
Compatible products
-
NBC-M12MSD/.../... - Network cable 1408713
-
NBC-M12MSD-M12MSD/.../... - Network cable 1408706
-
NBC-M12MSD-M12MRD/.../... - Network cable 1408700
-
NBC-M12MSD-R4AC/.../... - Network cable 1408712
-
CUC-BH-M12D1PBK-A/R4BE - Control cabinet feed-through 1414397
-
SACC-M12MSD-4QO SH PN - Data connector 1411068
-
SACC-M12MRD-4Q SH - Data connector 1553624
-
SAC-5P-M12FR/.../... - Sensor/actuator cable 1697124
-
SAC-5PY-F/M-F VP SH - Y distributor 1419933
-
SACC-M12MS-5PL M - Connector 1424649
-
SACC-M12MR-5PL M - Connector 1424651
-
PROT-M12 - Screw plug 1680539
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
Your advantages
Robust IP67 housing
Easy panel mounting
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates