Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH 1008E
-
Industrial Ethernet Switch
2891065
Ethernet switch with eight RJ45 ports, meets IEC 61850-3 and IEEE 1613 standards. Automatic detection of data transmission speed of 10/100 Mbps (RJ45) with autocrossing function.
Product details
| Width | 54.4 mm |
| Height | 146.4 mm |
| Depth | 125 mm |
| Housing material | Aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m |
| No. of channels | 8 (RJ45 ports) |
| Data flow control/protocols | IEC 61850-3, IEEE 1613 |
| Product family | Unmanaged Switch 1000 |
| Type | Block design |
| MTTF | 86.6 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact. Meets IEC 61850-3 and IEEE 1613 standards |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) |
| Switch functions | |
| Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact. Meets IEC 61850-3 and IEEE 1613 standards |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 100 mA |
| MAC address table | 2k |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact. Meets IEC 61850-3 and IEEE 1613 standards |
| Local diagnostics | US1, US2 Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| 100 Data transmission speed Green LED | |
| Alarm Power failure at US1 or US2/Link failure | |
| Maximum power dissipation for nominal condition | 10.56 W |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| 48 V DC | |
| Supply voltage range | 12 V DC ... 57 V DC |
| Inrush current | 9.84 A (0.2 ms) |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 440 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 100 mA |
| Connection technology | |
| Connection name | Power supply |
| Power supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -45 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 82 kPa ... 108 kPa (up to 1500 m above sea level) |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| IEC 61000-4-9 (immunity to pulsed magnetic field) Criterion B | |
| EN 55022 (emitted interference) Criterion B | |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact. Meets IEC 61850-3 and IEEE 1613 standards |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2891065 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN115 |
| GTIN | 4046356764339 |
| Weight per piece (including packing) | 875 g |
| Weight per piece (excluding packing) | 660 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
MSTB 2,5/ 5-ST - PCB connector 1754504
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
Your advantages
Wide operating temperature range of -40 °C ... 75 °C
QoS-prioritized (Quality of Service) messages
Network structure according to IEC 61850
IEEE 1613
Alarm contact for power supply and link status diagnostics
Local diagnostic indicators with LEDs
Intended for use in power substations
Auto negotiation and autocrossing detection simplifies installation and setup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates