FL SWITCH 1001-4POE-GT
-
Industrial Ethernet Switch
1102077
Unmanaged PoE Switch 1000 series 10/100/1000 Mbps, 5 RJ45 PoE ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 19 V DC ... 57 V DC, PROFINET Conformance Class A
Product details
| Width | 27 mm |
| Height | 130 mm |
| Depth | 120 mm |
| Notes on operation | Mode A PoE |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| Ethernet (PoE) | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 5 (RJ45 PoE ports) |
| Product family | Unmanaged PoE Switch 1000 |
| Type | Stand-alone |
| MTTF | 52.4 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| Switch functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| PROFINET conformance class | Conformance Class A |
| MAC address table | 4k |
| Status and diagnostic indicators | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| Maximum power dissipation for nominal condition | 149 W (at 48 V DC) |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| 48 V DC | |
| Supply voltage range | 19 V DC ... 57 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 7.95 A (Maximum, nominal load) |
| Typical current consumption | 170 mA |
| Connection technology | |
| Connection name | Power supply |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 85 °C |
| Altitude | max. 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 57 kPa ... 108 kPa up to 2000 m above mean sea level (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa up to 2000 m above mean sea level (up to 4850 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| Status display | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Item number | 1102077 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN115 |
| GTIN | 4055626961774 |
| Weight per piece (including packing) | 625 g |
| Weight per piece (excluding packing) | 457 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8775f373-746a-469b-a45c-75f4f3835d6a |
| EF3.1 Climate Change | |
| CO2e kg | 15.477 kg CO2e |
Compatible products
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO-PS/1AC/24DC/150W - Power supply 2904376
-
UNO-PS/1AC/24DC/240W - Power supply 2904372
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
Your advantages
Auto negotiation and autocrossing detection simplifies installation and setup
Local diagnostic indicators with LEDs
Galvanic Isolation- Additional isolation for greater safety in SELV and PELV installations
PROFINET Conformance Class A for real-time data exchange
Automatic detection of IEEE 802.3at or 802.3af powered devices
Enhanced traffic prioritization for automation protocols
QoS-prioritized (Quality of Service) messages
Energy-efficient Ethernet in accord. with IEEE 802.3az
Transmission speed of 10/100/1000 Mbps on all RJ45 ports
PROFINET PTCP filter for reliable communication on PROFINET networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates