FL SWITCH 1000-8POE-GT
-
Industrial Ethernet Switch
1102079
Unmanaged PoE switch 10/100/1000 Mbps, 8 RJ45 ports, 120W Total PoE power budget, PROFINET Conformance Class A.
Product details
| Width | 27 mm |
| Height | 130 mm |
| Depth | 120 mm |
| Notes on operation | Mode A PoE |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color (Housing) | white aluminium (RAL 9006) |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps (full duplex) |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (per segment) |
| Signal LEDs | LNK/ACT, POE |
| Ethernet (PoE) | |
| Number of interfaces | 8 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 8 (RJ45 PoE ports) |
| Output power (Total) | max. 120 W |
| Output power (per port) | max. 30 W |
| Product type | Switch |
| Product family | Unmanaged PoE Switch 1000 |
| Type | Stand-alone |
| MTTF | 49.4 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Switch functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| PROFINET conformance class | Conformance Class A |
| MAC address table | 4k |
| Status and diagnostic indicators | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| Maximum power dissipation for nominal condition | 189 W (at 48 V DC) |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| 48 V DC | |
| Supply voltage range | 19 V DC ... 57 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 8.29 A (Maximum, nominal load) |
| Typical current consumption | 170 mA |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 85 °C |
| Altitude | max. 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 57 kPa ... 108 kPa up to 2000 m above mean sea level (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa up to 2000 m above mean sea level (up to 4850 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 9216 bytes |
| Status display | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Item number | 1102079 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN115 |
| GTIN | 4055626961569 |
| Weight per piece (including packing) | 652 g |
| Weight per piece (excluding packing) | 636.2 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | db8b7ecc-5f26-4211-95f8-9535bdab43e8 |
| EF3.1 Climate Change | |
| CO2e kg | 11.27 kg CO2e |
Compatible products
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO-PS/1AC/24DC/150W - Power supply 2904376
-
UNO2-PS/1AC/24DC/240W - Power supply 1096432
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
Your advantages
Galvanic Isolation- Additional isolation for greater safety in SELV and PELV installations
Local diagnostic indicators with LEDs
Auto negotiation and autocrossing detection simplifies installation and setup
PROFINET Conformance Class A for real-time data exchange
Automatic detection of IEEE 802.3at or 802.3af powered devices
QoS-prioritized (Quality of Service) messages
Enhanced traffic prioritization for automation protocols
Energy-efficient Ethernet in accord. with IEEE 802.3az
Transmission speed of 10/100/1000 Mbps on all RJ45 ports
PROFINET PTCP filter for reliable communication on PROFINET networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates