FL NAT 2008
-
Industrial Ethernet Switch
2702881
Managed NAT Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance Class A, 1:1-NAT, Virtual NAT, IP-Masquerading, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 115 mm |
| Note on application | Support by phone or on-site (fee is charged) |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (RJ45 ports) |
| Product type | Switch |
| Product family | Managed NAT Switch 2000 |
| Type | Book type |
| MTTF | 507.8 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 246.55 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 56.66 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Special properties | 1:1-NAT, Virtual NAT, IP-Masquerading |
| Development process certified in accordance with IEC 62443-4-1 | |
| Product certified in accordance with IEC 62443-4-2 | |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Signal delay | ≥ 6.5 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
| Insulation characteristics | |
| Protection class | III (VDE 0106) |
| Switch functions | |
| IP parameterization | DHCP client |
| DHCP server (port based) | |
| BootP | |
| MAC address table | 8k |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Basic functions | Router for standard routing, NAT, 1:1-NAT and port forwarding |
| Management functions | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP, RADIUS) | |
| SNMPv1/v2/v3 | |
| Command Line Interface (Telnet, SSH) | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port-Priorisierung | |
| VLAN (up to 8 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| NAT functions | 1:1-NAT |
| Virtual-NAT | |
| IP-Masquerading | |
| Port forwarding | |
| Redundancy functions | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Current consumption | 180 mA |
| Local diagnostics | US Supply voltage Green LED |
| LNK/ACT Link status Green LED | |
| SPD Data transmission speed Green LED | |
| Maximum power dissipation for nominal condition | 4.86 W (At US = 18 V DC and 60°C ambient temperature) |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (single) |
| Supply voltage range | 18 V DC ... 32 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 0.35 A (At US = 18 V DC and 60°C ambient temperature) |
| Typical current consumption | 180 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Current consumption | 180 mA |
| Connection method | Screw connection |
| Note on the connection method | Use only copper connecting cables providing the permitted temperature range (-40 °C ... 75 °C) |
| pluggable | yes |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | 2g, according to IEC 60068-2-6 |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 86 kPa ... 108 kPa |
| Free from substances that could impair the application of coating | Yes |
| Conformity/Approvals | |
| UL, USA | UL 61010-1, Ed.3 / UL 61010-2-201, Ed.1 |
| UL, Canada | CSA C22.2 NO.61010-2-201:14, Ed.1 / CSA C22.2 NO.61010-1-12, Ed.3 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
| EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Item number | 2702881 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN131 |
| GTIN | 4055626376622 |
| Weight per piece (including packing) | 323.1 g |
| Weight per piece (excluding packing) | 240 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 32343c0b-ae97-4d47-8cf0-e57836e114b1 |
| EF3.1 Climate Change | |
| CO2e kg | 10.11 kg CO2e |
Compatible products
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Software 2702889
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
1:1 NAT, virtual NAT, IP masquerading, port forwarding
MRP client
Ambient temperature -40 °C ... 70 °C
VLANs
DHCP client, DHCP server (port-based)
RSTP
Flexible distribution into several LAN and WAN areas
Configuration memory
Slim design
Web-based management, SNMP
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates