C-TV-SAT
-
Surge protection device
2856993
Attachment plug with surge protection for antenna inputs with F connector
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Intermediate plug |
Number of positions | 1 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Connection method | F connector |
Dimensional drawing |
|
Width | 28 mm |
Height | 44 mm |
Depth | 66 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 24 V DC |
Rated current | 1.5 A (25 °C) |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-shield) | 2.5 kA |
Pulse discharge current Iimp (10/350) µs | 0.5 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 120 A |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 600 V |
Residual voltage at In (conductor-shield) | ≤ 30 V |
Voltage protection level Up (line-shield) | ≤ 700 V (C2 - 4 kV / 2 kA) |
≤ 800 V (C2 - 5 kV/2,5 kA) | |
Response time tA (line-shield) | ≤ 100 ns |
Input attenuation aE, asym. | typ. 0.5 dB (≤ 2.4 GHz /75 Ω) |
Cut-off frequency fg (3 dB), asym. (shield) in 75 Ω system | > 3 GHz |
Frequency range | 4.7 MHz ... 2.5 GHz |
Capacity asymmetrical (shield) | typ. 10 pF |
Surge protection fault message | none |
Impulse durability (line-shield) | C2 - 4 kV/2 kA |
C2 - 5 kV / 2.5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Alternating current carrying capacity (line-shield) | 5 A - 1 s |
Pulse reset time (line-shield) | < 3 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Altitude | ≤ 2000 m (amsl) |
Standards/specifications | IEC 61643-21 |
Note | 2012 |
Standards/specifications | EN 61643-21 |
Note | 2013 |
Standards/specifications | EN 50083 |
Note | CLASS-A |
Mounting type | Connection-specific intermediate plugging |
Item number | 2856993 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3 |
Product key | CL3314 |
GTIN | 4017918915179 |
Weight per piece (including packing) | 73 g |
Weight per piece (excluding packing) | 49.66 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171504 |
ECLASS-15.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | b6820344-b092-42af-940b-c764b4ec8cc3 |
Your advantages
No signal interference with optimum transmission properties
Space-saving, thanks to the compact design
Ideal addition to the C-SAT-Box for direct end-device protection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates