VAL-SPP-BE-4+V/PV-UT-R
   - 
  Surge protection base-element
    
      1589514
      
      
    
  
      Base element for surge arresters, for insulated DC voltage systems, for DIN rail mounting, 5-pos. base element with remote indication contact.
Product details
| Product type | Base element | 
| Product family | VAL-SPP | 
| IEC test classification | PV II | 
| PV T1 / T2 | |
| EN type | T1 / T2 | 
| Type | DIN rail module, two-section, divisible | 
| Number of positions | 5 | 
| Environment | Indoor | 
| Installation location of the disconnect device | Internal | 
| Accessibility | Accessible | 
| Connection configuration | Y configuration | 
| End-of-life mode | OCFM | 
| Surge protection fault message | Remote indication contact | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact | 
| Switching function | Changeover contact | 
| Max. required back-up fuse | 1 A (gG) | 
| Operating voltage | 5 V AC ... 250 V AC (≤2000 m (amsl)) | 
| 5 V AC ... 150 V AC (≤ 5000 m (amsl)) | |
| 125 V DC (≤ 5000 m (amsl)) | |
| 30 V DC (≤ 5000 m (amsl)) | |
| Operating current | 5 mA AC ... 1 A AC | 
| 200 mA DC | |
| 1 A DC | |
| Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. | 
| Connection method | Screw connection | 
| Screw thread | M5 | 
| Tightening torque | 2.5 Nm ... 3 Nm | 
| Stripping length | 12 mm | 
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² | 
| Conductor cross-section rigid | 1.5 mm² ... 25 mm² | 
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 15 ... 4 | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 6 mm² | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 16 mm² | 
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 6 mm² ... 10 mm² | 
| 2x 1.5 mm² ... 6 mm² (2 conductors with the same cross-section) | |
| Remote fault indicator contact | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| Stripping length | 7 mm | 
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² | 
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² | 
| Dimensional drawing |  | 
| Width | 90 mm | 
| Height | 96.6 mm | 
| Depth | 57.5 mm | 
| Horizontal pitch | 5 Div. | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V-0 | 
| CTI value of material | 600 | 
| Insulating material | PBT | 
| Material group | I | 
| Housing material | PBT | 
| Mechanical data | |
| Open side panel | No | 
| Mode of protection | (DC+) - (DC-) | 
| (DC+) - PE | |
| (DC-) - PE | |
| Rated load current IL | 32 A (2 x 6 mm²) | 
| Nominal discharge current In (8/20) µs | 20 kA | 
| Maximum discharge current Imax (8/20) µs | 40 kA | 
| Lightning surge current Iimp (10/350) μs | 12.5 kA | 
| Total discharge current ITotal (8/20) µs | 40 kA | 
| PV protective circuit | |
| Connection configuration | Y configuration | 
| End-of-life mode | OCFM | 
| Protective circuit DC voltage side (DC) | |
| Open-circuit voltage UOCSTC | ≤ 1500 V DC | 
| Maximum discharge current Imax (8/20) µs | 40 kA | 
| Impulse discharge current (10/350) µs, charge | 6.25 As | 
| Impulse discharge current (10/350) µs, specific energy | 39 kJ/Ω | 
| Impulse discharge current (10/350) µs, peak value limp | 12.5 kA | 
| Total discharge current ITotal (8/20) µs | 40 kA | 
| Insulation resistance Riso | > 5 GΩ (@500 V DC) | 
| Nominal discharge current In (8/20) µs | 20 kA | 
| Rated load current IL | 32 A (2 x 6 mm²) | 
| Maximum continuous operating voltage UCPV | 1800 V DC (at ≤ 5000 m (amsl)) | 
| 1200 V DC (at ≤ 5000 m (amsl)) | |
| Ambient conditions | |
| Degree of protection | IP20C (Installed) | 
| Ambient temperature (operation) | -40 °C ... 85 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| Ambient temperature (assembly) | -5 °C ... 50 °C | 
| Altitude | ≤ 5000 m (amsl) | 
| Permissible humidity (operation) | 5 % ... 95 % | 
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) | 
| Vibration (operation) | 5g, accordance to IEC 60068-2-6 (5-500 Hz/2.5 h/XYZ) | 
| Standards/specifications | EN 61643-31 | 
| Note | 2019 | 
| Standards/specifications | IEC 61643-31 | 
| Note | 2018 | 
| Mounting type | DIN rail: 35 mm | 
| Item number | 1589514 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | CL1 | 
| Product key | CL138Z | 
| GTIN | 4067923146488 | 
| Weight per piece (including packing) | 242.5 g | 
| Weight per piece (excluding packing) | 208 g | 
| Customs tariff number | 85366990 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27171492 | 
| ECLASS-15.0 | 27171492 | 
ETIM
| ETIM 9.0 | EC002496 | 
UNSPSC
| UNSPSC 21.0 | 39121620 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates