AB3/SS
-
Support bracket
0800086
Support bracket, material: PA, mounting type: Direct mounting, color: gray
Product details
| Product type | Support bracket |
| Number of positions | 3.00 |
| Nominal current IN | 0 A |
| Dimensional drawing |
|
| Diameter | 4.5 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V0 |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | Direct mounting |
| Item number | 0800086 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE7 |
| Product key | BE7113 |
| GTIN | 4046356613774 |
| Weight per piece (including packing) | 9.15 g |
| Weight per piece (excluding packing) | 8.21 g |
| Customs tariff number | 85472000 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27400607 |
| ECLASS-15.0 | 27400607 |
ETIM
| ETIM 10.0 | EC001166 |
UNSPSC
| UNSPSC 21.0 | 39121700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.055 kg CO2e |
Compatible products
-
-
NLS-CU 3/10 1160MM - Neutral conductor rail 5406429
-
NLS-CU 3/10 148MM 2X5,5 - Neutral conductor rail 5406390
-
NLS-CU 3/10 SN 55MM 2X5,5 - Neutral busbar 5406304
-
NLS-CU 3/10 SN 300MM 2X5,2 - Neutral busbar 5406221
-
NLS-CU 3/10 SN 175MM - Neutral busbar 5406194
-
NLS-CU 3/10 SN 630MM - Neutral busbar 5406185
-
NLS-CU 3/10 SN 550MM - Neutral busbar 5406184
-
NLS-CU 3/10 SN 1550MM - Neutral busbar 5406170
-
NLS-CU 3/10 SN 93MM - Neutral busbar 5406159
-
NLS-CU 3/10 16.31.19.040-AA - Neutral busbar 5405865
-
NLS-CU 3/10 95MM ZG.160452 - Neutral busbar 5405857
-
NLS-CU 3/10 58MM ZG.155646 - Neutral busbar 5405855
-
NLS-CU 3/10 SN 90MM LANG - Neutral busbar 5405836
-
NLS-CU 3/10 245MM LG - Neutral busbar 5405831
-
NLS 3/10 AV 134/134 - Neutral busbar 3062870
-
NLS-CU 3/10 SN 200MM 3X4,2 - DIN rail 1554365
-
NLS-CU 3/10 SN 150MM 2X3,5 - Neutral busbar 1044718
-
NLS-CU 3/10 220MM 4X4,5 1XM4 - Neutral busbar 1013677
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
NLS-CU 3/10 SN 2000MM - Neutral busbar 0402006
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates