AB-SK TOP INSULATED - Support bracket
3062074

Support bracket, Bracket for busbars, set every 20 cm, length: 102.4 mm, width: 5.2 mm, height: 102.4 mm, number of positions: 2, color: gray, mounting type: DIN rail mounting


Product details








Compatible products



Your advantages

For mounting SK and SKS shield connection clamps
Compact design with 5.2 mm pitch
Parking option for FBS plug-in bridges
For user-friendly shield connection, especially for single and multi-level terminal blocks and devices with a front connection
The 3 x 10 mm rail can be mounted in the supports vertically, horizontally, and at a 45° angle for optimum conductor placement
End bracket function