Universal strain gage/load cell amplifier. 1.25 to 12-volt adjustable excitation, 0-5 V, 0-10 V and 4-20 mA output
MCR-SGA-4/6-DC
-
Strain gage/load cell amplifier
5604058
Signal conditioner for strain gage/load cell
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Signal conditioner |
Supply | |
Supply voltage range | 11 V DC ... 30 V DC |
Typical current consumption | 100 mA |
Max. current consumption | 250 mA (350 W, full bridge at 10 V Excitation) |
Signal | |
Description of the input | Excitation voltage |
Voltage input signal | 1.25 V ... 12 V |
Max. current input signal | 100 mA |
Protective circuit | Short-circuit and thermal protection |
Input impedance | 10 GΩ |
Bridge resistance | 120 Ω ... 20000 Ω |
Gain range | 1 V ... 2000 V (10 steps) |
Input range of the sensor | 0.1 mV ... 200 mV |
Signal | |
Voltage output signal | 0 V ... 5 V |
0 V ... 10 V | |
0 V ... 10 V | |
-5 V ... 5 V | |
Current output signal | 4 mA ... 20 mA |
Connection method | COMBICON plug-in screw terminal block |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 22.5 mm |
Height | 99 mm |
Depth | 111 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 3300 m (Above sea level) |
Permissible humidity (operation) | 10 % ... 90 % |
Item number | 5604058 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK1 |
Product key | DK1118 |
GTIN | 4046356683685 |
Weight per piece (including packing) | 161.1 g |
Weight per piece (excluding packing) | 159 g |
Customs tariff number | 85437090 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121708 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates