PROFINET is a new Ethernet protocol that provides not only seamless data transmission across all the levels of a company, but also the realtime capabilities of the established fieldbus systems. This protocol is characterized by easy handling and high performance. Before automating your machine or plant with PROFINET, do you wish to convince yourself of how reliably the communication technology functions, and of the easy handling and high performance of the corresponding hardware and software products within the framework of small-scale applications? No problem! Phoenix Contact provides you with a PROFINET starter kit with all the components needed to set up a test application. Convince yourself of how simple it is to set up and operate PROFINET networks with our components.
PROFINET STARTERKIT 3.0
-
Starter kit
2988395
PROFINET starter kit 3.0 includes a PROFINET controller, bus terminal modules, IO modules, managed switch, power supply unit, plus accessories and cables for creating a PROFINET test application. An example project and PC WORX 6 license key are also included.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Program memory/data storage: 1 MB/2 MB
Retentive data storage: 64 kB
Processing time per 1000 instructions: 0.5 ms
Integrated I/Os: 12/4
Supply voltage: 24 V DC